LR24A-MOD-J6
Rotary actuator, 5 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, 90 s (35...150 s), IP40, Connector socket RJ12
- Kataloška cena
- 321,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Dodaci
- Detalji
Downloads
Dodaci
Electrical accessory
Tools
Belimo Assistant 2
Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices
List price: 438,00 €
Vaša cena: ...
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket
List price: 101,00 €
Vaša cena: ...
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal
List price: 33,80 €
Vaša cena: ...
Detalji
Specifikacije
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 2.5 W
- Power consumption (holding)
- 1.3 W
- Power Consumption For Wire Sizing
- 5 VA
- Connection Supply Control
- Connector socket RJ12
- Control type
-
- BACnet MS/TP
- Modbus RTU
- Protection category
- IP40
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1