SR24P-SR
Rotary actuator (RobustLine), 20 Nm, AC/DC 24 V, 2...10 V, 90 s, IP66/67
Due to material discontinuation, RobustLine housing covers will be provided in grey instead of orange.
Everything else remains the same.
- Kataloška cena
- 599,00 €
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
- Dodaci
- Detalji
Downloads
Dodaci
Electrical accessory
Detalji
Specifikacije
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 2.5 W
- Power consumption (holding)
- 0.4 W
- Power Consumption For Wire Sizing
- 5 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm², FRNC (halogen-free)
- Control type
- DC 2...10 V
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X