SRF24A-5-O



Learn more
Back to product category
SRF24A-5-O

SRF24A-5-O

Rotary actuator fail-safe NO, 20 Nm, AC/DC 24 V, Open/close, 75 s, IP54, F05

Kataloška cena
588,00 €
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
5.5 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
7.5 VA
Connection Supply Control
Cable 1 m, 2x 0.75 mm²
Control type
Open/close