SRF24A-S2
Rotary actuator fail-safe NC, 20 Nm, AC/DC 24 V, Open/close, 75 s, 2x SPDT, IP54
- Kataloška cena
- 545,00 €
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
- AC/DC 24 V
- Power consumption (running)
- 5.5 W
- Power consumption (holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 7.5 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Cable 1 m, 2x 0.75 mm²
- Connection Auxilary Switch
- Cable 1 m, 6x 0.75 mm²
- Control type
- Open/close
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2