3. Regulacioni ventili nezavisni od pritiska

EP125F2-16+BAC



Learn more
Back to product category
EP125F2-16+BAC

EP125F2-16+BAC

Electr. 2-way PI-CCV EPIV, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, DN 125, Flange, PN 16, ps 1600 kPa, V'nom 33.3 l/s, Fluid temperature -10...120°C [14...248°F], Glycol monitoring

Kataloška cena
8.582,00 €
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
System Integration

Current Documents

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps
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
ZR-EXT-F05

ZR-EXT-F05

Valve neck extension for ball valve DN 65...150, for butterfly valves

List price: 191,00 €
Vaša cena: ...
Add to Project List

Electrical accessory

ZR24-F05

ZR24-F05

Stem heater flange F05 (30 W)

List price: 119,00 €
Vaša cena: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 438,00 €
Vaša cena: ...
Add to Project List
Detalji

Specifikacije

Valve specifications

Pattern
2-way
V'nom [l/s]
33.3
Flow rate adjustable
25...100% of V'nom
Fluid
Water, water with glycol up to max. 60% vol.
Flow temperature
-10...120°C [14...248°F]
Flow temperature note
  • At a fluid temperature of -10...2°C, a valve neck extension is recommended.
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
Differential pressure
∆pmax 350 kPa
Close-off pressure
690 kPa
Differential pressure note
200 kPa for low-noise operation
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Air-bubble tight, leakage rate A
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
5.1 W
Power consumption (holding)
2.6 W
Power Consumption For Wire Sizing
9.2 VA
Connection Supply Control
Cable 1 m, 6x 0.75 mm²
Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analogue)
Protection category
IP54