2. Pokretači
  3. Pokretači ventila

SR230A-5



Learn more
Back to product category
SR230A-5

SR230A-5

Rotary actuator, 20 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP54, F05

Kataloška cena
350,00 €
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
S1A

S1A

Auxiliary switch 1x SPDT add-on

List price: 76,30 €
Vaša cena: ...
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on

List price: 102,00 €
Vaša cena: ...
Add to Project List
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 125,00 €
Vaša cena: ...
Add to Project List
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 125,00 €
Vaša cena: ...
Add to Project List
P140A

P140A

Feedback potentiometer 140 Ω add-on

List price: 125,00 €
Vaša cena: ...
Add to Project List
Detalji

Specifikacije

Voltage AC/DC
AC 100...240 V
Power consumption (running)
3 W
Power consumption (holding)
0.6 W
Power Consumption For Wire Sizing
7 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Torque
20 Nm
Control type
  • Open/close
  • 3-point
Manual override
With push-button, can be locked
Running time (motor)
90 s / 90°