BFA24-ST
Fire damper actuator, 20 Nm, AC/DC 24 V, Open/close, 60 s, 2x SPDT, IP54, Cable with connector plug
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
- Dodaci
- Detalji
Downloads
Dodaci
Mechanical accessory
ZK-BFA
Adapter for form fit with clamp for round shaft 10...20 mm / square 10...16 mm for BFA
List price: 37,10 €
Vaša cena: ...
Electrical accessory
BAT72
Thermoelectric tripping device with test button, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 65 mm
List price: 105,00 €
Vaša cena: ...
BAT72/9
Thermoelectric tripping device with test button, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 90 mm
List price: 104,00 €
Vaša cena: ...
BKN230-24-MOD
Communication and power supply unit for fire damper actuators 24 V with connector
List price: 463,00 €
Vaša cena: ...
ZST-BS
Cable set with plug 0.5 m for communication and power supply unit
List price: 48,20 €
Vaša cena: ...
Detalji
Specifikacije
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 7.5 W
- Power consumption (holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 10 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Cable with connector plug 1 m, 2x 0.75 mm², FRNC (halogen-free)
- Connection Auxilary Switch
- Cable with connector plug 1 m, 6x 0.75 mm², FRNC (halogen-free)
- Connection Plug
-
- Supply / control: plug 3-pole
- Auxiliary switch: plug 6-pole
- Torque
- 20 Nm
- Control type
- Open/close
- Direction Of Motion Motor
- selectable by mounting L/R
- Manual override
- With position stop
- Angle of rotation
- 95°
- Running time (motor)
- <60 s / 90°
- Running time (fail-safe)
- 20 s
- Mechanical interface
- Form fit 12x12 mm, continuous hollow shaft
- Protection category
- IP54