2. Pokretači
  3. Linearni pokretači

LH24A-MP300



Learn more
Back to product category
LH24A-MP300

LH24A-MP300

Linear actuator, 150 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (70...270 s / 100 mm), Stroke 300 mm, IP54

Kataloška cena
270,00 €
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
System Integration

Current Documents

  • Download
  • Download

Software / Apps

  • Download
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Dodaci

Mechanical accessory

Z-AS2

Z-AS2

End stop kit, for LH.. / CH..
Multipack 20 pcs.

List price: 92,00 €
Vaša cena: ...
Add to Project List
Z-DS1

Z-DS1

Rotary support, for linear actuator, for compensation of transverse forces

List price: 21,70 €
Vaša cena: ...
Add to Project List
Z-KS2

Z-KS2

Coupling piece M6

List price: 65,50 €
Vaša cena: ...
Add to Project List

Electrical accessory

CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

List price: 136,00 €
Vaša cena: ...
Add to Project List
SGA24

SGA24

Positioner for wall mounting

List price: 164,00 €
Vaša cena: ...
Add to Project List
SGE24

SGE24

Positioner for built-in mounting

List price: 164,00 €
Vaša cena: ...
Add to Project List
SGF24

SGF24

Positioner for front-panel mounting

List price: 117,00 €
Vaša cena: ...
Add to Project List
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

List price: 319,00 €
Vaša cena: ...
Add to Project List
ZN230-24MP

ZN230-24MP

MP-Bus power supply for MP actuators

List price: 326,00 €
Vaša cena: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 438,00 €
Vaša cena: ...
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List price: 101,00 €
Vaša cena: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: 33,80 €
Vaša cena: ...
Add to Project List

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List price: 951,00 €
Vaša cena: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List price: 839,00 €
Vaša cena: ...
Add to Project List
Detalji

Specifikacije

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2.5 W
Power consumption (holding)
1.3 W
Power Consumption For Wire Sizing
5 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Force
150 N
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Direction Of Motion Motor
selectable with switch
Manual override
With push-button, can be locked
Stroke
300 mm
Running time (motor)
150 s / 100 mm
Running time motor variable
70...270 s / 100 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Tempreture
-30...50°C [-22...122°F]