LRQ24A
Very fast running rotary actuator, 4 Nm, AC/DC 24 V, Open/close, 9 s, IP54
- Kataloška cena
- 390,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Dodaci
- Detalji
Downloads
Dodaci
Electrical accessory
Detalji
Specifikacije
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 13 W
- Power consumption (holding)
- 2 W
- Power Consumption For Wire Sizing
- 23 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Control type
- Open/close
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2