2. Senzori / merila
  3. Sobne jedinice

P-22RTM-1900D-1



Learn more
Back to product category
P-22RTM-1900D-1

P-22RTM-1900D-1

Room Operating Unit CO₂ / Humidity / Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, MP-Bus, ePaper touch Display and LED, PC, white, RAL 9003

Parts included: screws

This product is also available with your customised logo on the front.

Please contact your local Belimo representative for ordering.

Kataloška cena
366,00 €
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
  • Product videos
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
System Integration

Current Documents
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
Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 438,00 €
Vaša cena: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: 33,80 €
Vaša cena: ...
Add to Project List
Product videos

Installing Belimo Room Sensors and Operating Units

Play now Share via email

Commissioning with the Belimo Assistant App

Play now Share via email

Configuring the Display Layout

Play now Share via email

Powerless Commissioning

Play now Share via email

Configuring the CO2 Indicator LED

Play now Share via email

Room sensors - Designed in Switzerland

Play now Share via email

Belimo Sensor Range

Play now Share via email
Detalji

Specifikacije

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
  • CO₂
  • Temperature
  • Humidity
Output signal
  • 0...5 V
  • 0...10 V
  • 2...10 V
  • MP-Bus
Measuring range CO₂
Default setting: 0...2000 ppm
Measuring range humidity
Default setting: 0...100% RH
Measuring range temperature
0...50°C [32...122°F]
Communication
MP-Bus
Output Voltage [Range]
2 x 0...5 V, 0...10 V, 2...10 V (Type P-22RT-1900D-1)
3 x 0...5 V, 0...10 V, 2...10 V (Type P-22RTH-1900D-1, P-22RTM-1900D-1)
Output signal active note
  • Output 0...5 V, 0...10 V (factory setting), 2...10 V selectable via NFC
  • min. resistance 5 kΩ
Display type
ePaper touch Display and LED