2. Pokretači
  3. Pokretači ventila

TRY24



Learn more
Back to product category
TRY24

TRY24

Rotary actuator, 2 Nm, AC/DC 24 V, Open/close, 3-point, 35 s, IP40

Kataloška cena
157,00 €
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
0.5 W
Power Consumption For Wire Sizing
0.5 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Torque
2 Nm
Control type
  • Open/close
  • 3-point
Manual override
With hand crank
Running time (motor)
35 s / 90°
Protection category
IP40
Ambient Tempreture
-7...50°C [19...122°F]