2. Датчики/счетчики

Humidity Sensors

Advanced Humidity Sensors for HVAC Systems

Monitoring air humidity is essential for ensuring optimal comfort in a building and protecting the building infrastructure, production processes, stored goods, and works of art. Our product range of long-term stable humidity sensors for rooms, ducts, outdoor air, and condensation enables energy-optimized operation and ensures compatibility with all major building automation systems. High-quality and reliable sensors guarantee the accuracy and reproducibility of measurements. Combined sensors for temperature and humidity provide a flexible and cost-saving application.   

 

​​​​​​​Features

  • Multisensor with selectable output measurement values: relative humidity, absolute humidity, enthalpy, and dew point.
  • The choice of up to four different temperature ranges ensure best fit of product.

Инновации, обеспечивающие спокойствие клиентов

Бесшовные

Надежность

Интуитивно понятный

Номенклатура изделий

Duct Humidity Sensors

Installed within air ducts to monitor relative humidity and optimize ventilation control. 
 

Влажность / температура01DH и 22DTH

Канальные датчики влажности / температуры

Пассивные и активные

  • Посмотреть продукты

Качество воздуха22DTM

Канальные датчики CO2 / влажности / температуры

Активный

  • Посмотреть продукты

Номенклатура изделий

Pipe Humidity Sensors

Detect condensation and moisture presence in piping systems to prevent corrosion and inefficiencies.
 

Конденсация22HH

Датчики конденсата, переключатель

С внутренним / внешним датчиком

  • Посмотреть продукты

Номенклатура изделий

Room Humidity Sensors

Measure indoor humidity levels to maintain comfortable and healthy environments. 
 

Комнатные устройства управленияP-22RT..D

Активный

С дисплеем на основе электронной бумаги

  • Посмотреть продукты

Комнатные устройства управленияP-22RT..A

Активный

С виртуальным дисплеем

  • Посмотреть продукты

Комнатные датчики22RT

Активный

  • Посмотреть продукты

Номенклатура изделий

Outdoor Humidity Sensors

Provide accurate ambient humidity data to support HVAC system adjustments based on external conditions.
 

Влажность / температура22UTH

Наружные датчики (влажности / температуры)

Активный

  • Посмотреть продукты

Optimize HVAC Efficiency with High-Performance Humidity Sensors

Humidity sensors are essential in HVAC systems for monitoring and controlling humidity levels in indoor and outdoor environments. These sensors provide real-time humidity measurements, allowing HVAC systems to adjust ventilation, dehumidification, and humidification processes accordingly. Proper humidity control enhances indoor air quality, prevents mold growth, and improves overall system efficiency.

 

Key Benefits of Belimo HVAC Humidity Sensors

Integrating high-precision humidity sensors in HVAC applications offers numerous advantages:

  • Improved Indoor Air Quality

    Helps control humidity levels to prevent mold, bacteria, and airborne contaminants.

  • Energy Efficiency

    Optimizes dehumidification and humidification processes, reducing unnecessary energy use.

  • Enhanced Comfort

    Maintains ideal humidity levels to prevent dryness or excessive dampness.

  • System Protection

    Prevents condensation-related damage to HVAC components and building structures, enhancing their longevity.

  • Seamless Integration

    BACnet and Modbus communication protocols provide superior application data access and enable easy commissioning and configuration. 

Applications of HVAC Humidity Sensors

HVAC humidity sensors are widely used in various industries and environments, including:

  • Commercial Buildings

    Ensuring optimal relative humidity control in offices, hotels, and retail spaces. 

  • Industrial Facilities

    Maintaining humidity levels in production areas where humidity-sensitive materials are handled. 

  • Healthcare & Laboratories

    Providing precise humidity control in hospitals and research environments to ensure patient health and safety.

  • Data Centers & IT Facilities

    Preventing excessive humidity that can lead to equipment failures and electrical issues.

Selecting the Right Humidity Sensor for HVAC Systems

When choosing a humidity sensor for a HVAC application, consider the following factors:

  • Sensor Type

    Selecting the appropriate sensor for ducts, pipes, rooms, or outdoor environments.

  • Output Signal Compatibility

    Analog (0...10 V, 4...20 mA) or digital (Modbus, BACnet) outputs for easy integration.

  • Environmental Durability

    Robust housing with high IP ratings to withstand humidity, dust, and extreme temperatures.

  • Response Time & Stability

    Fast and stable response to humidity fluctuations ensures optimal HVAC control. 

More Questions on Humidity Sensors?

Contact your partner

Номенклатура изделий

  • Learn more about temperature sensors

  • Посмотреть продукты

  • Learn more about flow sensors