Specifications
Valve specifications
- ANSI Class
- 125
- Pattern
- 2-way
- Flow
- 330
- Flow rate adjustable
- 25...100% of V'nom
- Fluid
- Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
- Fluid temperature
- 14...250°F [-10...120°C]
- Differential pressure
- ∆p 5...50 psi
- Body Pressure Rating
- ANSI Class 125, standard class B, flat-face
- End Fitting
- Flange
- Trim
- Stainless steel
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 5.1 W
- Power Consumption (Holding)
- 2.6 W
- Power Consumption For Wire Sizing
- 9.2 VA
- Connection Supply Control
- Cable 3 ft. [1 m], 6 x 0.75 mm²