• Nuova generazione
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
    • Nuova generazione
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
  2. Belimo Assistant 2

Belimo Assistant 2 Release Notes

Version 6.14.5 September 2026

Updates

  • Improved master data accuracy for DPSA devices with updated firmware support, ensuring compatibility with the latest configuration data (29065)
  • Improved master data accuracy for YR/QR actuators including updated configuration data and expanded parameter access support (28982)
  • Improved master data accuracy for DASR devices, improving how sensor values are interpreted and displayed when active sensor signals are present (27868)

 

Fixed Issues

  • Fixed an issue with dPA device reinitialization after writing bus communication parameters (29150)
  • Fixed an issue with Belimo Assistant 2 device readout periodically failing (28906)
  • Fixed an issue with configuration reset periodically failing for EV devices (27763)

 

Version 6.14.3 August 2026

 

Updates

  • Improved master data accuracy for LF/TF actuators to align with the latest product specification
  • Improved master data accuracy for DPA devices to provide a more consistent configuration experience and improved parameter handling
  • Bus configuration settings for DPA devices are now displayed as read-only where applicable (1581)
  • Analog output parameter handling for DPA devices has been improved to ensure settings remain available regardless of bus selection (1582)

 

 Fixed Issues

  • Fixed an issue with control mode changes on LF24 and TF24 actuators, improving reliability during commissioning and parameter configuration (26958)
  • Fixed an issue with the display of the Motion Direction parameter on LF24 and TF24 actuators, ensuring the correct information is shown to users (28689)

 

Version 6.14.2 July 2026

 

Updates

  • Improved master data accuracy for DPA devices

 

Belimo Assistant Link

  • Improved behavior when connecting to MP line ensuring smoother switching between MP server and client modes
  • Improved LINK.10 connectivity stability with more robust communication between LINK.10 and connected devices during diagnostics and commissioning
  • Battery and device status visibility enhancements with improved clarity of battery and connection status indicators

 

Fixed Issues

  • Fixed an issue with battery level indication on LINK.10: Battery status LED now correctly shows full charge when reaching 100%
  • Fixed an issue with tool enable signal activation: ENABLE signal is now correctly activated when the LINK.10 is connected to an MP line
  • Fixed an issue with LINK.10 connection behavior: Resolved connection problems between LINK.10 and specific devices (e.g. GM24SR.10)

 

Version 6.14 June 2026

 

Updates

  • Master data enhancements for DPA devices, resulting in more consistent configuration and display of device parameters

 

 Fixed Issues

  • Fixed an issue with active calibration on selected VAV/VRU devices where the damper position could not be reached during commissioning, improving reliability of calibration workflow

 

Version 6.13.8 April 2026

 

New Features

  • Live Trend: Support for setpoint override and display of externally connected sensor/switch (restrictions apply)
  • Protection against unauthorized configurations for Room Operating Devices configured with a PIN
  • Backup and restore functionality for device configuration data (restrictions apply)
  • Enhancements for VAV active calibration workflows with user confirmation and user-defined damper position
  • Demo experience upgrade with a more accurate, reliable and visually engaging product showcase
  • Workflow and UI/UX usability improvements for existing and new integrated Belimo products

 

Updates

  • Supported operating system: Android 10 or later, Windows 10 or later, iOS 17 or later
  • Extended compatibility updates for additional devices (27110)
  • Master data enhancements for existing and new integrated Belimo products

 

 Fixed Issues

  • Fixed an issue with editable parameters when V’ref and Delta P@V’ref are selected on LMV-D3-MP devices (27433)
  • Fixed an issue with adaptation when changing from programmed to adapted on LMV-D3-MF DGU devices (27207)
  • Fixed an issue with DP pressure control calculation on VRU-D3-BAC devices (27154)
  • Fixed an issue with passive calibration option on VRU-D3-BAC devices (27152)
  • Fixed an issue with override function when no actuator is attached on VRU-D3-BAC devices (27151)
  • Fixed an issue with Y signal on LMV-D3-MP devices (27072)
  • Fixed an issue with Open Loop command override on LMV-D3-MP devices (27071)
  • Fixed an issue with override setpoint in volume when in Open Loop on LMV-D3-MP devices (27070)
  • Fixed an issue with value display dependency on control mode for Energy Valve (26946)
  • Fixed an issue when active calibration is not in position control in both Manufacturing tool and the workflow (26883)
  • Fixed an issue with calculation of Δp@V’nom during calibration on LMV-D3-MP devices (25615)

 

Version 6.12.13 March 2026

 

Updates

  • Master data enhancements for EPIV/EV
  • Master data enhancements for GM actuators

 

Fixed Issues

  • Fixed an issue with device diameter data used for the V’nom calculation for CMV devices

 

Version 6.12.12: February 2026

 

Updates

  • Master data enhancements for LF24/TF24 actuators
  • Master data enhancements for GM actuators
  • Master data enhancements for EV 4.3.1 and TEM 4.3.1
  • Master data enhancements for FM 4.3.0 and EPIV 4.3.0

 

Fixed Issues

  • Fixed an issue with the Secondary VAV enable/disable label in the ZoneEase Manufacturing Tool
  • Fixed an issue with altitude compensation settings for LMV-D3-MP devices
  • Fixed an issue with the nominal range settings for water applications
  • Fixed an issue where Y3-Fail Action appears when operating mode is changed to MP-Bus for GM actuators

 

Version 6.12.10: December 2025

 

Updates

  • Master data enhancements for new LF/TF series
  • Master data enhancements for new GM series

 

Fixed Issues

  • Fixed an issue with the upper limit of V'nom for VAV compact devices with M1 sensors

 

Version 6.12.8: November 2025

 

As Microsoft has officially ended support for Windows 10, we will also be discontinuing support for the Belimo Assistant 2 on Windows 10.

 

Updates

  • Master data enhancements for the new GM series
  • Master data enhancements for existing Belimo products
  • Sensor KPI for VRU/VAV devices has been renamed to Δp Sensor
  • Range of rotation value is now dynamically updated when adaptation procedure is concluded for VRU/VAV devices

 

Fixed Issues

  • Fixed an issue with displaying negative values in % for VRU devices
  • Fixed an issue with displaying the right data set in Live Trend for VRU/VAV devices
  • Fixed an issue with the upper limit of V’nom and V’reference for VAV compact devices

 

Version 6.12.5: October 2025

 

New Features

  • Automatic Scan for configuration and management of devices in MP networks
  • The Manufacturing Tool is updated to support VRU and ZoneEase devices
  • Support for newly defined units: volumetric air flow, area and length
  • Device parameter enhancements for VRU/VAV devices: Calibration Altitude and Installation Altitude
  • Enhanced device adaptation workflow with monitoring of ongoing processes for Damper Actuators and Control Valves
  • Enhancement of visualizing the air flow control limit for VAV devices
  • Enhancement to visualize the controller limit in m3/h for VRU/VAV devices
  • Workflow and UI/UX usability improvements for existing and new integrated Belimo products
  • Master data enhancements for existing and new integrated Belimo products

 

Belimo Assistant Link Features

  • Mobile app Bluetooth-to-NFC field device connections
  • Mobile app Bluetooth-to-MP Bus field device connections
  • Windows app USB-to-MP Bus field device connections
  • MP Bus collision detection
  • Firmware updates via Bluetooth
  • Battery and connection status indication

 

Fixed Issues

  • Fixed an issue with the visibility of Bus-Watchdog settings for Modbus/BACnet for VRU
  • Fixed an issue with communication workflow on KNX devices
  • Fixed an issue with integration and communication settings not being visible for unpowered VAV devices
  • Fixed an issue with flow characteristic datapoint not being available in powered mode for Energy Valve (EV)
  • Fixed an issue with incorrect relative setpoint displayed for LMV-D3-MP devices
  • Fixed an issue with incorrect controller position at 10V setpoint for LMV-D3-MP devices
  • Fixed an issue with incorrect field display in the Manufacturing Tool pre-commissioning
  • Fixed an issue with application number not being visible for ZoneEase devices

 

Version 6.10.8: July 2025

 

Fixed Issues

  • Fixed an issue with overwritten datapoints after update on new integrated Belimo Damper Actuator Products

 

Version 6.10.7: July 2025

 

Updates

  • Master data enhancements for maximum temperature range setting on Thermal Energy Meter (TEM)
  • Master data enhancements for CQ actuators

 

Fixed Issues

  • Fixed an issue with operation time display on JR actuators
  • Fixed an issue with incorrect display of switching position on new integrated Belimo Damper Actuator products
  • Fixed an issue with communication settings on KNX actuators
  • Fixed an issue with creation of configuration files on CMV-100-MP

 

Version 6.10.6: June 2025

 

Updates

  • Updated Windows Installer to ensure continued trust and compatibility

 

Fixed Issues

  • Master data enhancements for existing and new integrated Belimo products
  • Fixed an issue with cloud data upload for Room Operating Units

 

Version 6.10.0: April 2025

 

New Features

  • Configuration and management of devices in MP networks with Auto-Addressing and De-Addressing
  • Continuous live trending for up to an hour with automated resume functionality
  • Streamlined workflows for quick configuration of RS485 protocol parameters on Belimo products. This feature is also available in the Manufacturing Tool.
  • Device health status with power state, warnings, errors and overall device status information
  • Display device parameter live values and the actual connectivity status
  • Device data display with basic and extended viewing options

 

Updates

  • The Manufacturing Tool is updated to support uninterrupted data writing on currently active devices even when the computer is locked
  • Updates for GM and 6-way EPIV
  • Master data enhancements for ZoneEase actuator
  • Various compatibility and quality enhancements for existing and new integrated Belimo products
  • Live trend stability improvements

 

Fixed Issues

  • Fixed a stability inconsistency when executing the Live Trend workflow in some device types
  • Fixed an issue when users attempt to share a live trend
  • Fixed an issue with missing terminating resistor for Modbus RTU on LMV-D3-MOD
  • Fixed an issue with calculated dP@Vnom for Vnom

 

Version 6.3.2: March 2025

 

Fixed Issues

  • Fixed an issue with the MP command being not correct for Fail-Safe actuator
  • Fixed an issue with the display of control signal for the 6-way EPIV
  • Master data enhancements for the integrated Belimo JR products

 

Version 6.3.0: January 2025

 

Updates

  • Release of Belimo Assistant 2 in Mainland China
  • Master data enhancements for the integrated Belimo products
  • Various compatibility updates to support further Belimo products

 

Fixed issues

  • Fixed an issue where control signals were still displayed when Setpoint Source is Bus and Protocol is BACnet MS/TP
  • Fixed a display issue relevant for CQ actuators

 

Version 6.2.3: November 2024

 

Fixed issues

  • Fixed an issue with 6-way EPIV devices
  • Fixed an issue with VAV Compact devices where the Belimo String could not be read from the device

 

Version 6.2.2: November 2024

 

 Updates

  • Update to support NFC Connectivity for Energy Valve (EV) and Thermal Energy Meter (TEM)
  • Application updates for Apple iOS18
  • Update for ZoneEase, including harmonization between mobile and desktop device parameters
  • Updated EULA/3rd party License Agreement

 

Fixed issues

  • Fixed an issue where Live Trend cannot start for ZoneEase devices
  • Fixed an issue where creating CSV files during sharing is not working for Live Trend
  • Fixed an issue where Live Trending is not correctly compiled after some minutes
  • Fixed an issue on Manufacturing Tool where angle correction was not possible with negative offset
  • Fixed an issue where general information data was empty when reading powerless devices
  • Fixed an issue on copy paste workflows for LMV-BAC-001 when reading powerless device
  • Fixed an issue with empty workflow configuration for LMV/VRU
  • Fixed an issue where setup workflow shows empty parameters for LMV-D3-MP
  • Fixed an issue where the set values in override control were not written to device for LMV-D3-MP
  • Fixed an issue where switching between NFC and Bluetooth did not work when triggering meter activation workflow

 

Version 6.1.1: September 2024

 

Fixed issues

  • Fixed an issue where active calibration failed when the view was exited
  • Fixed an issue where the relative position of the labels was lost
  • Fixed an issue where some labels did not display correctly
  • Fixed an issue where the device view page did not refresh when NFC disable workflow was executed via USB
  • Fixed an issue with the ZTH Driver not being installed correctly when upgrading via MSI Installer
  • Fixed an issue where the update for all users did not work correctly
  • Fixed an issue where the line values went out of y axis
  • Fixed an issue where the trend was not resumed after sharing
  • Fixed an issue where trend label was not always visible
  • Fixed an issue where volumetric flow trend went outside the graph for LMV-D3-MP
  • Fixed an issue where renaming of the ZIP-BT-NFC failed
  • Fixed an issue whereby the connection was lost during write parameter on non-activated EV with ZIP-BT-NFC
  • Fixed an issue whereby data did not upload to the cloud when the Apple device was disconnected from the internet
  • Fixed an issue with the PWM parameter being always visible
  • Fixed an issue with the MP Address not being available for LMV-D3-MP on NFC
  • Fixed an issue with the P'Nom parameter max value range being missing
  • Fixed an issue with the parameter designation for LMV-D3-MP not reading correctly in powerless mode
  • Fixed an issue where written values did not match the ones on the sensor LCD
  • Fixed an issue where the threshold for the heating application was not visible
  • Fixed an issue where the threshold temperature setting in °F was not working