• RetroFIT+ Partners
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
    • Belimo Experience Centre (Granges-Paccot, Fribourg, Switzerland)
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
    • Next Generation
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
    Belimo Headquarters

    • BELIMO Automation AG
    • E-Mail: info@belimo.ch
    • Phone: +41 43 843 61 11

    Sales Switzerland

    • Switzerland: Orders, offers, technical support
    • E-Mail: verkauf@belimo.ch
    • Phone: +41 43 843 62 12

    Further Belimo contacts
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
    Deutsch

    Italiano
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
  • DE IT FR EN
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
    • RetroFIT+ Partners
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
    • Belimo Experience Centre (Granges-Paccot, Fribourg, Switzerland)
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
    • Next Generation
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
    Belimo Headquarters

    • BELIMO Automation AG
    • E-Mail: info@belimo.ch
    • Phone: +41 43 843 61 11

    Sales Switzerland

    • Switzerland: Orders, offers, technical support
    • E-Mail: verkauf@belimo.ch
    • Phone: +41 43 843 62 12

    Further Belimo contacts
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
  3. Characterised Control Valves

R3032-16-S3+NRF230A-3/Z



Learn more
Back to product category
R3032-16-S3+NRF230A-3/Z

R3032-16-S3+NRF230A-3/Z

Characterised control valve, 3-way, DN 32, Internal thread, Rp 1 1/4", PN 25, ps 1600 kPa, Kvs 16 m³/h, Fluid temperature -10...120°C [14...248°F]
Rotary actuator fail-safe NC, 10 Nm, AC 100...240 V, 3-point, 90 s, IP54
Actuator fitted
3 pipe connectors ZR2332 supplied separately

List price
CHF 1’066.30
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
EXT-OC-ZRN332

EXT-OC-ZRN332

Insulation shell for valve R3.., DN 32
only for non-condensing applications

List price: CHF 49.90
Your price: ...
Add to Project List
ZR-EXT-01

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: CHF 183.00
Your price: ...
Add to Project List
ZR2332

ZR2332

Pipe connector for ball valve with internal thread, DN 32, Rp 1 1/4", R 1 1/4"

List price: CHF 36.10
Your price: ...
Add to Project List

Electrical accessory

ZR24-2

ZR24-2

Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

List price: CHF 144.00
Your price: ...
Add to Project List
Details

Specifications

Valve specifications

Pattern
3-way
Kvs
16 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Fluid temperature
-10...120°C [14...248°F]
Fluid temperature note
  • At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
Close-off pressure
1400 kPa
Differential pressure note
200 kPa for low-noise operation
Flow characteristic {Tools}
A – AB: equal percentage; B – AB: linear
Leakage rate {Tools}
A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, 1...2% of the Kvs value
Pipe connection
Internal thread

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
4 W
Power consumption (holding)
3 W
Power Consumption For Wire Sizing
15 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Control type
3-point
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General conditions of sales and delivery Imprint
+41 43 843 61 11
Subscribe to newsletter
BELIMO Holding AG, Brunnenbachstrasse 1, 8340 Hinwil (Switzerland)