R3032-16-S3/NR24A-KNX
Characterised control valve, 3-way, DN 32, Internal thread, Rp 1 1/4", PN 25, ps 1600 kPa, Kvs 16 m³/h, Fluid temperature -10...120°C [14...248°F]
Rotary actuator, 10 Nm, AC/DC 24 V, KNX (S-Mode), 90 s (45...170 s), IP54
Actuator supplied separately
- List price
- CHF 881.00
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessory
EXT-OC-ZRN332
Insulation shell for valve R3.., DN 32
only for non-condensing applications
ZR2332
Pipe connector for ball valve with internal thread, DN 32, Rp 1 1/4", R 1 1/4"
Electrical accessory
ZR24-2
Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal
Specifications
Valve specifications
- Pattern
- 3-way
- Kvs
- 16 m³/h
- Fluid
- Water, water with glycol up to max. 50% vol.
- Fluid temperature
- -10...120°C [14...248°F]
- Fluid temperature note
-
- At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
- The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
- Close-off pressure
- 1400 kPa
- Differential pressure note
- 200 kPa for low-noise operation
- Flow characteristic {Tools}
- A – AB: equal percentage; B – AB: linear
- Leakage rate {Tools}
- A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, 1...2% of the Kvs value
- Pipe connection
- Internal thread
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 3.5 W
- Power consumption (holding)
- 1.2 W
- Power Consumption For Wire Sizing
- 6 VA
- Connection Supply Control
- Cable 1 m, 6x 0.75 mm²
- Control type
- KNX (S-Mode)
- Protection category
- IP54