• Partner Network
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
    • Belimo Experience Centre (Granges-Paccot, Fribourg, Switzerland)
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
    Belimo Headquarters

    • BELIMO Automation AG
    • E-Mail: info@belimo.ch
    • Phone: +41 43 843 61 11

    Sales Switzerland

    • Switzerland: Orders, offers, technical support
    • E-Mail: verkauf@belimo.ch
    • Phone: +41 43 843 62 12

    Further Belimo contacts
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
    Deutsch

    Italiano
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
  • DE IT FR EN
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
    • Partner Network
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
    • Belimo Experience Centre (Granges-Paccot, Fribourg, Switzerland)
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
    Belimo Headquarters

    • BELIMO Automation AG
    • E-Mail: info@belimo.ch
    • Phone: +41 43 843 61 11

    Sales Switzerland

    • Switzerland: Orders, offers, technical support
    • E-Mail: verkauf@belimo.ch
    • Phone: +41 43 843 62 12

    Further Belimo contacts
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
  3. Ball Valves

R3032-BL2/LR24A-KNX/Z



Learn more
Back to product category
R3032-BL2/LR24A-KNX/Z

R3032-BL2/LR24A-KNX/Z

Changeover ball valve, 3-way, L-bore, DN 32, Internal thread, Rp 1 1/4", PN 40, ps 1600 kPa, Kvs 9 m³/h, Fluid temperature -10...100°C [14...212°F]
Rotary actuator, 5 Nm, AC/DC 24 V, KNX (S-Mode), 90 s (35...150 s), IP54
Actuator supplied separately
3 pipe connectors ZR2332 supplied separately

List price
CHF 761.30
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
MagiCAD Cloud

  • View now
  • View now

Hydronic schemes

  • Download

System integration

Current documents

  • Download

Software / Apps
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
EXT-OC-ZRN332

EXT-OC-ZRN332

Insulation shell for valve R3.., DN 32
only for non-condensing applications

List price: CHF 49.90
Your price: ...
Add to Project List
ZR-EXT-01

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: CHF 183.00
Your price: ...
Add to Project List
ZR2332

ZR2332

Pipe connector for ball valve with internal thread, DN 32, Rp 1 1/4", R 1 1/4"

List price: CHF 36.10
Your price: ...
Add to Project List

Electrical accessory

ZR24-2

ZR24-2

Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

List price: CHF 144.00
Your price: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List price: CHF 490.00
Your price: ...
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List price: CHF 113.00
Your price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: CHF 37.90
Your price: ...
Add to Project List
Details

Specifications

Valve specifications

Pattern
3-way
Kvs
9 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Fluid temperature
-10...100°C [14...212°F]
Fluid temperature note
  • At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
Differential pressure
∆pmax 350 kPa
Close-off pressure
500 kPa
Differential pressure note
200 kPa for low-noise operation
Leakage rate {Tools}
Air-bubble tight, leakage rate A
Pipe connection
Internal thread

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2.5 W
Power consumption (holding)
1.3 W
Power Consumption For Wire Sizing
5 VA
Connection Supply Control
Cable 1 m, 6x 0.75 mm²
Control type
KNX (S-Mode)
Protection category
IP54

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General conditions of sales and delivery Imprint
+41 43 843 61 11
Subscribe to newsletter
BELIMO Holding AG, Brunnenbachstrasse 1, 8340 Hinwil (Switzerland)