2. Systems
  3. Fire & smoke solutions

System solution for smoke control dampers

Efficient smoke control, more safety.

Smoke control systems with motorised smoke control dampers save lives. 

By using conventional or digital controls, smoke control dampers can be brought into the defined fail-safe position in case of fire, thereby ensuring effective smoke control in escape and rescue routes.

  • Brochure – Overview smoke control actuators (pdf - 2.28 MB)

Uncompromised safety

Increased building safety

Simple installation and commissioning

Regular operational check

High level of safety through networked and motorised fire dampers

Smoke control systems with motorised smoke control dampers save lives in case of fire and offer many advantages:

  • Escape and emergency routes remain low smoke areas.
  • The flashover is delayed or even prevented.
  • Fire fighting and rescue work is made significantly easier.
  • The building structure and tangible assets are protected.

Product range

System solution for smoke control dampers

Communication and control units

Communication and power supply units

Smoke Control Damper Actuators

  • View products

Control via equipment for control and monitoring SBSE-Control

BKNE230-24/Communication and power supply unit

  • Decentralised power supply unit for 24 V smoke control damper actuators
    with plug
  • Local power supply AC 230 V
  • Transmits the damper position
  • Receives the control command
  • Integrated LED status indicator

 

BKSE24-6/Communication and control unit

  • Controls and monitors up to 6 smoke control dampers
  • LED status display indicating operating states and fault messages
  • Function test of the smoke control actuators
  • Potential-free auxiliary contacts for integration into the system
  • Zone control, centralised alarms
  • Customer advantages
Customer advantages

Planner/Consulting Engineer

Planning smoke control systems is your core competence. You are constantly on the lookout for simple and robust solutions. You work with the most modern methods and use data from suppliers/manufacturers for your planning. As a Belimo customer, you benefit from numerous advantages:

  • Proven, robust smoke control solutions 
  • Integration options in higher-level systems
  • Complete and easily accessible documentation
  • Individual product and application consulting
  • Reduced planning expenditures
  • Simple installation and commissioning
  • No programming knowledge necessary 
     

System integrators/electricians

Your task is to design building management systems and optimally integrate field devices. Your goal is to reduce complexity and ensure transparency for the continuous optimisation of building technology. As a Belimo customer, you benefit from numerous advantages:

  • Fast and simple commissioning
  • Low risk of errors during integration
  • Complete and easily accessible documentation
  • Customer-friendly and service-oriented organisation at your side with competent support in finding solutions

Installers/Plant manufacturer

The installation of building technology for heating, ventilation and air conditioning is your trade. To carry out your work, you need the right products at the right time on site. Easy mounting and expert support allow you to meet your tight schedule. As a Belimo customer, you benefit from numerous advantages:

  • Quick and easy installation
  • Complete and easily accessible documentation
  • Total solutions from a single source
  • Short delivery times
  • Comprehensive support over the entire life of the product
  • 5-year warranty

Building owners

Building safety is a constant challenge for you. The optimisation of your safety-related systems and compliance with applicable standards and directives are your top priorities. As a Belimo customer, you benefit from numerous advantages:

  • Highest level of safety for people and tangible assets in case of fire
  • Minimal operating and maintenance costs
  • Simple regular operational check
  • High reliability and investment security
  • Innovative and future-oriented technology
  • Proven, robust smoke control solutions

Facility managers/building maintenance

Management, control and operation of buildings and their safety-related technical equipment are part of your daily tasks. You are looking for solutions to guarantee safety in case of fire and to optimise plant operation without compromising safety. You value simple and transparent systems and, if necessary, quick delivery of spare parts and support available at all times. As a Belimo customer, you benefit from numerous advantages:

  • Highest level of safety for people and tangible assets in case of fire
  • Minimal operating and maintenance costs
  • High level of robustness and longevity
  • Simple regular operational check

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes Imprint
+2 0100 677 06 06
Subscribe to newsletter
BELIMO Egypt, 3 Omar Ibn Abd El Aziz Street, First 6th of October, Giza Governorate 3234126 (Egypt)