• Building owners
    • HVAC professionals
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
    • Building owners
    • HVAC professionals
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
Reliable, scalable, efficient

  1. Home

Powering performance: data centre cooling applications

Experience maximum uptime and optimal performance

For 50 years, Belimo has provided quality, reliable field devices for the energy-efficient control of heating, ventilation, and air-conditioning systems. Our expertise, scalable applications, and position as a global market leader have led to our success in providing data centre cooling applications, where reliability and quality are of utmost importance.

We offer actuators, valves, sensors, and meters that are designed to ensure uninterrupted performance, optimal flow, standalone systems, and energy efficiency.

The data centre landscape is evolving, with newer GPUs requiring more heat rejection than ever before. Hot and cold aisle containment strategies cannot reject sufficient heat for high density racks. Belimo is ready with innovative data centre cooling technologies, facilitating more efficient liquid cooling systems that provide enhanced thermal conductivity and reduced energy consumption.

Reach out to Belimo today to speak to a specialist and learn more about our data centre services.

Contact us

Belimo products in data centre applications

  • 1) Chilled water unit

    Belimo application
    Butterfly valves with high performance actuators for large flow rates and sensors.

    Refrigeration units supply chilled water to the entire data centre. Due to the significant cooling requirements of modern data centres, this process demands high flow rates and, consequently, large-sized valves. Belimo butterfly valves, equipped with high-performance actuators, are perfectly suited for this application, thanks to their high close-off pressure, minimal leakage, and IP66/67-rated housings (equivalent to NEMA 4), ensuring reliable operation even in demanding conditions.

  • 2) CRAC

    Belimo application
    xBALL refrigeration valves.

    CRAC stands for Computer Room Air Conditioning — a system designed to control temperature, air humidity, and air distribution within a data centre. These refrigerant-based units are engineered to maintain precise environmental conditions, ensuring the protection and reliable operation of sensitive IT equipment. Belimo xBALL refrigeration valves are essential components in CRAC units providing precise and reliable control of refrigerant flow. These valves offer significant advantages in maintaining optimal temperature and humidity levels within data centres. 

  • 3) CRAH-CW

    Belimo application
    Electronic pressure-independent valves (EPIVs) and sensors.

    Computer room air handling units (CRAHs) supply conditioned air to the white space within data centres. Belimo's electronic pressure-independent valves (EPIVs) are key components in CRAH systems, delivering precise and reliable control of water flow. These valves play a vital role in maintaining optimal temperature and air humidity conditions within mission-critical environments.

     

  • 4) Fan wall

    Belimo application
    Damper actuators (EF and GK) on large damper bank.

    Belimo damper actuators are vital components in fan wall systems, providing precise airflow control to servers located within the white space. Characterised control valves (CCVs) and electronic pressure-independent valves (EPIVs) manage water flow through the coils, ensuring efficient cooling and maintaining the required supply air temperatures. Working in unison, these Belimo applications are essential for sustaining optimal environmental conditions for sensitive IT infrastructures.

  • 5) AHU: Air Handling Unit

    Belimo application
    Energy Valves, electronic pressure-independent valves (EPIVs), xBALL refrigeration valves, damper actuators, and sensors.

    Air handling units (AHUs) provide conditioned air to the white, gray, and office spaces. These versatile pieces of equipment utilise a broad range of Belimo products to ensure proper air, proper water or refrigerant flow control. Products include electronic pressure-independent valves (EPIVs), Energy Valves, xBALL refrigeration valves, damper actuators, and sensors. 
     

    • More about air handling units (AHU)
  • 6) Direct to chip (D2C)

    Belimo application
    Belimo Energy Valves and differential pressure sensors for precise flow control in high- performance computing.

    Direct-to-chip liquid cooling, commonly known as cold plate technology, is a method used for cooling servers with high kW thermal output, such as those utilised in high-performance computing (HPC), artificial intelligence (AI), and machine learning (ML) applications. The Belimo Energy Valve™ is ideally suited for this application, as it maintains a constant differential pressure across the rack. This ensures precise flow to each cold plate, even in scenarios where a server is taken offline for maintenance.
     

    • Brochure – Ensuring optimal flow for direct-to-chip cooling with the Belimo Energy Valve™ (pdf - 2.82 MB)
    • More about the Belimo Energy Valve™
  • 7) CDU

    Belimo application
    Belimo Energy Valves, characterised control valves (CCVs), electronic pressure-independent valves (EPIVs) and xBALL refrigeration valves.

    Cooling distribution units (CDUs) supply chilled-water, water-glycol mixtures or refrigerant to cool heat-generating equipment such as servers. Belimo offers a comprehensive portfolio of characterised control valves (CCVs), electronic pressure-independent valves (EPIVs), xBALL refrigeration valves, and Energy Valves that are ideally suited for use in CDUs. These valves ensure precise flow control and can be easily adapted as your cooling demands evolve.

     

  • 8) Active/passive rear-door heat exchanger

    Belimo application
    Electronic pressure-independent valves (EPIVs), characterised control valves (CCVs) and xBALL refrigeration valves for accurate flow control.

    Accurate flow control is essential for the efficient operation of rear-door heat exchangers (RDHx). Belimo's electronic pressure-independent valves (EPIVs),characterised control valves (CCVs) and xBALL refrigeration valves provide reliable and precise flow control, ensuring optimal performance of your RDHx system.

     

  • 9) Two-Phase immersion cooling

    Belimo application
    Electronic pressure-independent valves (EPIVs) for precise flow control and Belimo Energy Valves for monitoring.

    Two-phase immersion cooling systems require precise water flow to ensure effective condensation of the dielectric fluid. Belimo's electronic pressure-independent valves (EPIVs) maintain consistent flow to the coil, even where there are system pressure fluctuations. The Belimo Energy Valve™ continuously monitors supply and return water temperatures, calculates thermal energy, and delivers valuable insights to help track cooling performance and detect inefficiencies.

     

  • 10) Generators

    Belimo application
    Fail-safe actuators for combustion air control.

    Generators provide backup power to ensure continuous server operation during a mains power failure. Belimo fail-safe actuators are the ideal application for controlling the precise amount of combustion air required by these generators. The fail-safe ensures that airflow can be shut off immediately in the event of a fault. IP-rated options, such as IP66 (equivalent to NEMA 4), are available for installations located outside the generator housing.

  • 11) Fire protection and smoke control

    Belimo application
    Fire damper and smoke control damper actuators for safety in case of fire.

    Belimo fire damper and smoke control damper actuators are essential safety devices designed to protect data centres from fire and smoke hazards. These safety actuators are used to motorise fire dampers and smoke control dampers and are usually integrated into fire and smoke detection systems. In the event of a fire, they specifically prevent fire and smoke from spreading through air ducts, protect people and infrastructure, and contribute significantly to maintaining the operational continuity of critical IT systems.
     

    • More about fire damper actuators
    • More about smoke control damper actuators

Product range

Belimo Energy Valve™

Applications: CDU, direct-to-chip, RDHx, CRAH, fan wall

  • Learn more

EPIV

Applications: CDU, RDHx, CRAH, fan wall

  • Learn more

CCV

Applications: CDU, RDHx, fan wall, headers, open/close valve

  • Learn more

Damper actuators

Applications: CRAH, fan wall, outdoor air, generators

  • Learn more

Butterfly valves

Applications: Central plant, headers, open/close valve

  • Learn more

Sensors / Meters

Applications: Leak detection, hydronic differential pressure, averaging air temperature sensor

  • Learn more

Why choose Belimo?

Reliable

At Belimo, we uphold the highest standards of quality across all operations, from development and production to shipping and customer service. Our global production facilities are certified to meet various standards, and the 5-year warranty on our entire product line reflects our stringent quality control, use of high-quality materials, and robust product design. 

Scalable

Belimo products can be tailored to meet your evolving cooling needs without compromising performance at current loads.

Efficient

Belimo devices are all about precision, delivering only the amount of air or water flow that you need, when you need it.  This allows you to save on fan and pumping costs, as well as reduce the carbon footprint of your data centre.

Data rich

Belimo communicating devices such as the Energy Valve or EPIV provide a plethora of information when connected to a Building Management System. Leverage this information to make proactive, informed decisions as opposed to working reactively. 

Customer support

Belimo's well-established support and service network includes Regional Application Consultants and Business Development Managers with deep application knowledge.

Lead times

Our sales and logistics teams have established a solid reputation for fast, reliable, and on-time delivery. This ensures that your data centre construction projects are completed on-time, even amid today's challenging supply chain conditions.

Data centre webinars

Adapting to the future: how the Belimo EPIV is revolutionizing data centre cooling

This webinar accompanies the second installment of our data centre cooling blog series. This session will dive deeper into the innovative Belimo Electronic Pressure-Independent Valve (EPIV) and its critical role in adapting to the evolving demands of the modern data centre landscape. Learn how the EPIV’s advanced features can optimise cooling strategies and ensure the efficiency and longevity of data centre infrastructure. Don't miss this opportunity to gain valuable insights about this rapidly changing industry.

Belimo & emerging data centre technologies: single and two-phase cold plate applications

Watch this 20-minute webinar where we explore the intricacies of cold plate systems and how they can optimise your data centre's cooling and efficiency.

Downloads

  • Brochure – Data centre cooling solutions (pdf - 5.92 MB)
  • Flyer – Ensuring optimal flow for direct-to-chip cooling with the Belimo Energy Valve™ (pdf - 1.91 MB)

Reach out to Belimo today to speak to a specialist and learn more about our data centre services.

Contact us

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes Imprint
+2 0100 677 06 06
Subscribe to newsletter
BELIMO Egypt, 3 Omar Ibn Abd El Aziz Street, First 6th of October, Giza Governorate 3234126 (Egypt)