• Building owners
    • HVAC professionals
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
    • Building owners
    • HVAC professionals
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
The Story of Belimo

  1. Home

Our Story since 1975

2024

  • BEREVA, a start-up for refrigeration valves, is being integrated into Belimo.
  • Belimo's butterfly valve range is being expanded to include sizes DN 100...150 or 4"...6".
  • Introduction of the Belimo Assistant 2 – the universal management tool for Belimo field devices.

2023

  • Launch of the Belimo RetroFIT+ program. The "+" symbolises the additional value Belimo contributes to retrofit projects. 

2022

  • Launch of the new room sensors and operating units with ePaper display and virtual display. 
  • "Belimo Climate Foundation" is established to reduce CO2 emissions from buildings. 

2021

  • Launch of the Belimo Energy Valve™ with the Thermal Energy Meter, which integrates energy measurement and control, delta T management, and IoT-enabled billing in a single device. 
  • Launch of CM Mini – the smallest Belimo actuator, with a torque of just one Newton metre (9 in-lb), and a linear actuator with a positioning force of 50 Newtons (12 lbf).

2020

  • At the beginning of the year, Belimo produced its 100 millionth actuator and in doing so reached another milestone in the company's history.
  • Market launch of the VRU Universal VAV controller for sensitive applications in laboratories or hospitals. 
  • Acquisition of Opera Electronics Inc., a Montreal-based (Canada) specialist for air quality and gas sensors.

2019

  • Launch of the new flow sensors, room sensors, and room operating units.
  • Launch of the compact  6-way zone valve.
  • Belimo was recognised as the Best Technical Support Company in the category of "Large Manufacturers" in the American Controls HVAC Industry for the fourth time in the past ten years.

2018

  • Launch of a series of fail-safe and non-fail-safe dampers, and of valve IoT actuators with torques ranging from 45 to 360 in-lbs. These actuators include BACnet, Modbus or Belimo Cloud connectivity, and are designed to monitor, log, and share system data with building management systems.
  • The new high-torque PMB and PKB damper actuator series is the most innovative, energy-efficient, and reliable application, thanks to its durable construction, low weight, high torque (1400 in-lbs), and NEMA 4X-rated housing for handling tough, demanding environments.
  • Released of a full range of ½” to 2” NPT pressure compensated globe valves for water and steam applications.
  • A new Belimo RetroFIT+ App offering a full range of HVAC manufactured products, along with enhanced features to provide you with fast HVAC replacement applications.
  • New grooved and high-performance butterfly valve PR (non fail-safe) and PKR (electronic fail-safe) assemblies offering energy efficiency, easy installation, application flexibility, longevity, and reliability for high flow applications.
  • Belimo focuses on the customer-oriented method CESIM®, which ensures that Belimo products have a big impact on comfort, energy efficiency, safety, installation, and maintenance on the global HVAC market. 

2017

  • Acquisition of the previously independent distribution company Belimo AB, Sweden
  • Range expansion into sensors
  • Belimo Energy Valve™ 3.0 with cloud integration
  • Launch of new global digital design including websites and web shop

 

2016

  • Launches HVAC zone solutions for the residential market.
  • Launches a technologically advanced butterfly valve and actuator assembly; the most intelligent, energy efficient, and reliable high flow solution in the HVAC market.
  • The new generation of butterfly valves/actuators is introduced.
  • Operation start of the logistics building expansion at headquarters in Hinwil, ZH.Operation start of the logistics building expansion at headquarters in Hinwil, ZH.
  • Foundation of a subsidiary in Turkey.
  • New distributor in Saudi-Arabia.

 

2015

  • Belimo celebrates 40th anniversary!
  • Belimo ZoneTight™ zone valves offer new performance and energy efficient standards for pressure independent and dependent zone valves backed with a 5-year guarantee.
  • New generation of fire damper actuators with Safety Position Lock™.

 

2014

  • Belimo Americas builds efficient, LEED Certified™ Gold® headquarters in Danbury, CT; continuing the commitment to the community and the employees by expanding the capabilities to provide outstanding quality, delivery, and customer service.
  • Expands the Belimo Energy Valves™ and Electronic Pressure Independent Valve (EPIV) range. The precision and accuracy of the Energy Valve can be seen on its ultrasonic British thermal units (BTU) meter.
  • New globe valve Belimo RetroFIT+ linkage for replacement of existing globe valve actuators that offers easy installation with no downtime.
  • 1456 employees.
  • 494 million sales in CHF.

 

2013

  • With the quick compact valve (QCV) Belimo brings the reliable characterised control valve technology to the zones.
  • The new generation of globe actuators is introduced.
  • Launch of the ZIP Economizer; the fastest route to reliable energy savings with patented ZIP code set up, alarms, superior troubleshooting capability, and a modular design.

 

2012

  • Launch of the Belimo Energy Valve™, a pressure-independent control valve that measures energy, controls power, and manages delta T in chilled and hot-water applications to provide energy-efficient operation of plants in all seasons.

 

2011

  • Launch of the highest-torque spring-return actuator; the EF offers 270 in-lbs / 30 Nm of torque and a NEMA 4 option to meet tough environmental conditions.
  • 50 million actuators were assembled!

 

2010

  • Launch of the Electronic Pressure-Independent Valve (EPIV) with an integrated electronic flow sensor and control algorithm to maintain flow setpoint, regardless of differential pressure variations.
  • “Excellence Award” received for the best Swiss Company from Swiss Investment Companies and professors from the Universities Zurich and Eichstatt-Ingolstadt.

 

2009

  • Launch of the 6-way Characterised Control Valve offering a cost effective way to control heating and cooling using a single valve and actuator for chilled beam and fan-coil applications.
  • Belimo Americas builds a new energy efficient, LEED Certified™ Gold® building in Sparks, Nevada (USA).

2008

  • BELIMO Brasil Comércio de Automação Ltda. established, providing technical support and outstanding customer service with shorter lead times to our customers in Brazil.
  • Net business volume exceeds CHF 400 million sales.

 

2007

  • Launch of the thinnest damper actuator. The CM actuator, measuring 0.63", fits in the smallest of spaces with a torque of 18 in-lbs (2 Nm).
  • 1000 employees.

 

2006

  • 30 million actuators since foundation.

 

2005

  • The new generation of actuators without safety position is introduced within the following three years.
  • Extension of product guarantee period to five years.
  • Change of accounting principles from Swiss GAAP FER to the International Financial Reporting Standards (IFRS).

 

2003

  • Invention of the Pressure Independent Characterised Control Valve (PICCV) that compensates for pressure variations and performs continual balancing to maintain system performance at varying loads.
  • Invention of the FSNF, Fire and Smoke spring-return damper actuator designed for operation of smoke and combination fire and smoke protection dampers in ventilation and air-conditioning systems. 

 

2002

  • Belimo moves to a new production and administration facility in Hinwil, uniting all locations in the Zurich Oberland region to one site in Hinwil, Switzerland.

 

 

 

 

 

2001

  • Introduction of new Multi-Function Technology (MFT) provides a wide variety of programmable control inputs and feedback signals.

 

2000

  • Launch of globe valve assemblies for regulating flow in frequent and throttling operation applications.
  • Introduction of the mission statement "Together to the Top."
  • New business volume exceeds CHF 200 million in sales.

 

 

 

1999

  • Belimo releases its line of Characterised Control Valves (CCV) with a specialised self-cleaning ball seat design with high close-off pressure and zero leakage, for uses ranging from large air handling units to small zone applications.
  • 500 employees.

 

1998

  • Belimo enters the HVAC water application market.

 

1997

  • Belimo Asia Pacific established in Hong Kong.
  • 10 million actuators since foundation.

 

1996

  • Expansion of the product range with a small actuator.
  • First Belimo website: www.belimo.com.



 

 

1995

  • The product ranges of safety actuators and volumetric flow controllers were renewed. The tight connection between mechanics and electronics results in attractive products.
  • BELIMO Aircontrols (CAN), Inc. established.
  • BELIMO Holding AG becomes a public company, listed on the Swiss Market Index (SMI).

 

1994

  • The Belimo Group prepared its first consolidated financial statements.
  • 100 million sales in CHF.

 

1993

  • 5 million actuators since foundation.

 

1992

  • Introduction of the patented brushless DC motor technology reduces energy consumption up to 80% and ensures longevity and optimal system performance.
     

1991

  • 50 million sales in CHF.
     

1990

  • 250 Employees.

 

1988

  • Market entry in the Americas with the foundation of a subsidiary in the United States.

 

1988

  • Move into the new building in Hinwil ZH in addition to the existing locations.
  • Introduction of a stronger motorised direct coupled damper motor (30 Nm).

 

1986

  • Assembly of the one millionth actuator.

 

1984

  • Launch of the new generation of spring return actuators for fire and smoke safety dampers.
  • Introduction of the volumetric flow controllers.

 

1983

  • Implementation of electronic data processing.

 

1981

  • 50 employees.

 

1980

  • On the peak of success of the first model series Belimo introduces an improved generation of direct coupled damper actuators.
  • 100'000 actuators assembled since foundation.

1979

  • Belimo moves from Gossau ZH to Wetzikon ZH because of shortage of space due to the rapid growth.

 

 

 

 

1977

  • Market entry into Europe with distribution in Germany.

1976

  • Worldwide introduction of the first direct coupled motorised damper actuator. The actuator is mounted directly on the damper spindle offering reduced installation time by two-thirds.

1975

  • The founders decide to apply the bottleneck-oriented strategy (EKS).

 

 

 

 

1975

  • Foundation of BELIMO Automation AG in Gossau, ZH Switzerland, by Walter Burkhalter, Anton Heinrich Hütte, Ludwig Linsi, Walter Linsi, Werner Roner, and Karl Stocker.

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes Imprint
+2 0100 677 06 06
Subscribe to newsletter
BELIMO Egypt, 3 Omar Ibn Abd El Aziz Street, First 6th of October, Giza Governorate 3234126 (Egypt)