Actuators

Belimo damper actuators are designed for use in a variety of HVAC applications and guarantee reliability and reduced current consumption. With a comprehensive torque range (2 Nm to 40 Nm) they are optimised for damper sizes up to 8 m2. They can be mounted directly on damper shafts. The actuators are suitable for control dampers, VAV end devices, fan coil units and many other HVAC applications.

  • Technical brochure - Air applications (pdf - 7.22 MB)
  • Brochure – 8 reasons to use damper actuators from Belimo (pdf - 12.54 MB)
  • Brochure – Guidance document for indoor air quality (pdf - 2.55 MB)
  • The seven essentials of healthy indoor air (pdf - 3.05 MB)
  • Flyer – Damper actuators from Belimo – tested in accordance with the hygiene guideline VDI 6022 Part 1/SWKI VA 104-01 (pdf - 1.41 MB)

Non fail-safe actuators

  • Learn more

Fail-safe actuators

  • Learn more

Actuators for harsh environmental conditions

  • Learn more

Fast running actuators

  • Learn more

Linear actuators

  • Learn more

Fire damper actuators

  • Learn more

Smoke control damper actuators

  • Learn more

Room solutions / VAV

  • Learn more

Valve actuators

  • Learn more

Customer-specific products

  • Learn more

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes Imprint
+2 0100 677 06 06
Subscribe to newsletter
BELIMO Egypt, 3 Omar Ibn Abd El Aziz Street, First 6th of October, Giza Governorate 3234126 (Egypt)