• Building owners
    • HVAC professionals
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
    • Building owners
    • HVAC professionals
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
  2. Actuators

Actuators for harsh environmental conditions

Reliable and robust

The Belimo housing design complies with IP66/67 degree of protection as well as NEMA 4X. The housings are weatherproof and corrosion resistant for the toughest indoor and outdoor conditions with UV protection. Optional heating is available for applications with high air humidity or low temperatures (-40°C). These actuators are ideal for outdoor applications, indoor swimming pools, wood drying systems, agriculture and the food industry.

  • Technical brochure - Actuators for harsh environmental conditions in ventilation applications (pdf - 2.39 MB)
  • Technical brochure - Air applications (pdf - 7.22 MB)
  • Brochure – 8 reasons to use damper actuators from Belimo (pdf - 12.54 MB)

Increased efficiency

Reliability

Strength

Installation efficiency

UV-protected, weatherproof housing

Meets the highest demands and guarantees IP66/67 degree of protection or NEMA 4X under the harshest environment conditions.

Non fail-safe actuators

NM..P

10 Nm, 2 m2

  • View products

SMQ..G

16 Nm, running time 7 s

  • View products

SM..P

20 Nm, 4 m2

  • View products

GM..G

40 Nm, 8 m2

  • View products

PMCA

160 Nm

  • View products

Fail-safe actuators

NKQ..P

6 Nm, running time 4 s

  • View products

NF..G

10 Nm, 2 m2

  • View products

SF..G

20 Nm, 4 m2

  • View products

GK..G

40 Nm, 8 m2

  • View products

PKCA

160 Nm

  • View products

8 reasons to use damper actuators from Belimo

1. The right actuator for every HVAC application

2. Energy-efficient motorisation

3. Uncompromised safety

4. The right product at the right time

5. Easy, universal installation

6. Ready for the future

7. Quick and simple retrofitting

8. Swiss Quality from Belimo since 1975

  • Brochure – 8 reasons to use damper actuators from Belimo (pdf - 12.54 MB)

Customer-specific products

These days, challenges in planning and on the construction site are difficult to solve using standard products, which is why customer-specific solutions are becoming increasingly important. We build the actuator you need – with the cable length, connector plug and parametrisation you specify. 

  • Different cable types and lengths with or without a connector plug. 
  • Product labelling with your customer information (e.g. where the actuator is to be installed in the building). 
  • Various mounting options (adapted to your installation situation on-site). 
  • Wide range of electrical and mechanical accessories. 
  • We take care of the parametrisation for you (e.g. adjustable running time, switching differential and bus parameters).
  • Function test, because Belimo stands for tested quality.

We offer a "complete carefree package" for your application.

  • Read More
  • Customer advantages
  • Software / Plug-ins
Customer advantages

General contractors / investors

Your focus is on the profitability of buildings. This not only includes investment costs, but also costs during ongoing operation / servicing. Sustainability and cost transparency are important to you. Belimo actuators for extreme conditions and outdoor applications offer:

  • Maximum energy efficiency in the rest position through the use of brushless DC motors, which reduce energy consumption thanks to state-of-the-art motor technology
  • The UV-protected, weatherproof housing meets the highest requirements and guarantees IP66/67 degree of protection or NEMA 4X under the harshest conditions
  • Tested quality for over 40 years
  • The right actuator solution for every application
  • Precise actuators simplify control of the ventilation system
  • Extensive product range of actuators for outdoor applications

Architects

Your focus is on creativity and functionality. You conceptualise buildings and are responsible for the design, functional, technical and economic planning of buildings. Belimo actuators for extreme conditions and outdoor applications offer:

  • The UV-protected, weatherproof housing meets the highest requirements and guarantees IP66/67 degree of protection or NEMA 4X under the harshest conditions
  • The right actuator solution for every application
  • Extensive product range of actuators for outdoor applications
  • Precise actuators simplify control of the ventilation system

Consulting engineers

Planning HVAC systems is your core competence. You are constantly on the lookout for new, innovative ways to save energy and improve room climate. You work with the most modern methods and use data from suppliers / manufacturers for your planning. Belimo actuators for extreme conditions and outdoor applications offer:

  • Maximum energy efficiency in the rest position through the use of brushless DC motors, which reduce energy consumption thanks to state-of-the-art motor technology
  • The UV-protected, weatherproof housing meets the highest requirements and guarantees IP66/67 degree of protection or NEMA 4X under the harshest conditions
  • Protected against aggressive gases, moisture, humidity, high dust and dirt contamination as well as the cold and UV radiation
  • Use up to -40°C / 100% RH; for changing atmospheres in indoor and outdoor applications
  • With / without fail-safe
  • Extensive product range of actuators for outdoor applications
  • Precise actuators simplify control of the ventilation system

System integrators

Your task is to design building management systems and optimally integrate field devices. Your goal is to reduce complexity and ensure transparency for the continuous optimisation of building technology. Belimo actuators for extreme conditions and outdoor applications offer:

  • Maximum energy efficiency in the rest position through the use of brushless DC motors, which reduce energy consumption thanks to state-of-the-art motor technology
  • The UV-protected, weatherproof housing meets the highest requirements and guarantees IP66/67 degree of protection or NEMA 4X under the harshest conditions
  • Protected against aggressive gases, moisture, humidity, high dust and dirt contamination as well as the cold and UV radiation
  • Use up to -40°C / 100% RH; for changing atmospheres in indoor and outdoor applications
  • With / without fail-safe
  • Extensive product range of actuators for outdoor applications
  • Operating elements, such as the gear disengagement push-button, simplify on-site work
  • Precise actuators simplify control of the ventilation system

Specialist wholesalers

For your customers you rely on high availability, easy selection and short delivery times for the products you offer. You require quick and easy access to information as well as comprehensive technical support from your suppliers. Belimo actuators for extreme conditions and outdoor applications offer:

  • The right actuator solution for every application
  • The UV-protected, weatherproof housing meets the highest requirements and guarantees IP66/67 degree of protection or NEMA 4X under the harshest conditions
  • Extensive product range of actuators for outdoor applications
  • Precise actuators simplify control of the ventilation system
  • Actuators with terminal connections facilitate retrofit solutions

Installers / plant engineers

The installation of HVAC building technology is your trade. To carry out your work, you need the right products at the right time on site. Easy mounting and expert support allow you to meet your tight schedule. Belimo actuators for extreme conditions and outdoor applications offer:

  • Maximum energy efficiency in the rest position through the use of brushless DC motors, which reduce energy consumption thanks to state-of-the-art motor technology
  • The UV-protected, weatherproof housing meets the highest requirements and guarantees IP66/67 degree of protection or NEMA 4X under the harshest conditions
  • Protected against aggressive gases, moisture, humidity, high dust and dirt contamination as well as the cold and UV radiation
  • Extensive product range of actuators for outdoor applications
  • Precise actuators simplify control of the ventilation system
  • Operating elements, such as the gear disengagement push-button, simplify on-site work

Building owners

Improvements in comfort and energy consumption as well as simple building expansions and upgrades are a constant challenge for you. Optimising your HVAC system with the least possible effort and low costs is in the main focus. Belimo actuators for extreme conditions and outdoor applications offer:

  • Maximum energy efficiency in the rest position through the use of brushless DC motors, which reduce energy consumption thanks to state-of-the-art motor technology
  • 5-year guarantee
  • The UV-protected, weatherproof housing meets the highest requirements and guarantees IP66/67 degree of protection or NEMA 4X under the harshest conditions
  • Tested quality for over 40 years
  • Precise actuators simplify control of the ventilation system
  • Protected against aggressive gases, moisture, humidity, high dust and dirt contamination as well as the cold and UV radiation
  • Use up to -40°C / 100% RH; for changing atmospheres in indoor and outdoor applications
  • Extensive product range of actuators for outdoor applications

Facility managers / Building maintenance

Management, control and operation of buildings and their technical equipment is part of your daily tasks. You seek solutions to ensure room comfort and optimise system operation. You value simple and transparent systems and, if necessary, quick delivery of spare parts and support available at all times. Belimo actuators for extreme conditions and outdoor applications offer:

  • The UV-protected, weatherproof housing meets the highest requirements and guarantees IP66/67 degree of protection or NEMA 4X under the harshest conditions
  • Protected against aggressive gases, moisture, humidity, high dust and dirt contamination as well as the cold and UV radiation
  • Precise actuators simplify control of the ventilation system
  • Use up to -40°C / 100% RH; for changing atmospheres in indoor and outdoor applications
  • Extensive product range of actuators for outdoor applications
  • Operating elements, such as the gear disengagement push-button, simplify on-site work
Software / Plug-ins

Belimo Assistant 2

Unlock the full potential of your Belimo devices
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.

Key features:
- Check and modify device setting parameters
- Display identification data: Device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Guided parameter setup for your device.
- "Copy/Paste Configuration": Replicate settings for the same device types
- "Live trend": Perform local override and live trending with the easy-share function
- "Health": Monitor device operation KPIs. E.g. Power supply, Bus state, Sensor state, etc.
- "Reports": Retrieve digital reports of your device with the easy-share function. E.g. Calibration certificate, Commissioning report
- "Export Configuration": Create a logfile with the easy-share function
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.

Accessories:
- LINK.10 (Supports Bluetooth and USB to NFC and MP-Bus)

  • App Store
  • Google Play
  • Belimo Assistant 2 (Windows Installer Version 6.15.1) (msi - 96.32 MB)
  • Quick Guide – Belimo Assistant 2 (pdf - 2.96 MB)
  • Flyer – Belimo Assistant 2 (pdf - 1.66 MB)
  • Frequently asked questions
  • How-To Videos
  • Learn more about Belimo Assistant 2
  • Belimo Assistant 2 Release Notes

Belimo RetroFIT+ App

The Belimo RetroFIT+ App offers you a quick and easy way to find the perfect replacement for your obsolete or defective actuators, valves and sensors from Belimo and a number of other equipment sources.

Whether it be for ventilation or water applications, for modernisation or for replacing your system – our app will quickly lead you to the ideal Belimo product which best fulfils your requirements while at the same time offering you maximum quality and performance.

The RetroFIT+ App makes it easy to create and plan Belimo retrofit projects.

  • App Store
  • Google Play
  • RetroFIT+ Product Replacement Tool (Desktop Version)
  • Videos: How to use the Belimo RetroFIT+ App

    How to find a replacement with Belimo RetroFIT+ App.
     

    Use the scan function

    Submit a request to support

    Search for a product name

    Search for parameters

    Search for measurements

Service Tool ZTH EU

The ZTH EU service tool simplifies diagnosis, operational checking and setting for HVAC performance devices. Connected directly to a parametrisable or communicative actuator from Belimo, current values can be read on site and reset immediately.

  • Download Tool - ZTH EU - Firmware Upgrade (zip - 2.44 MB)
  • Operating manual - ZTH EU Firmware Upgrade (pdf - 304 KB)

When using the ZTH EU as an interface for the PC-Tool (MFT-P), the corresponding USB driver is installed when the PC-Tool software is installed. The driver can also be downloaded here and installed separately.

  • ZTH EU - USB MP driver (zip - 2.17 MB)

BIM plug-in for Autodesk Revit

3D data models with technical information from Autodesk Revit via the BIM plug-in

This plug-in allows you to select Belimo actuators, valves and sensors from one database and then add them to the building information modelling project with their technical data via drag & drop. All BIM users thus have access to all data in a structured and classified form in the Revit MEP format.

  • Plugin 3Dfindit: Versions Revit 2021 - Revit 2025 (zip - 404.75 MB)
  • Flyer – Efficient planning with BIM (pdf - 1.91 MB)
  • The BIM plug-in can only be successfully installed if the Autodesk Revit software is available on the computer.

  • Visit the Autodesk page

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes Imprint
+2 0100 677 06 06
Subscribe to newsletter
BELIMO Egypt, 3 Omar Ibn Abd El Aziz Street, First 6th of October, Giza Governorate 3234126 (Egypt)