• Building owners
    • HVAC professionals
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
    • Building owners
    • HVAC professionals
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
Software / Plug-ins / CAD

  • KNX / LON
  • CAD / BIM
  • Sizing and selection
  • Firmware
KNX / LON

KNX (ETS product database)

UK24EIB

  • UK24EIB ETS V1.2 (zip - 232 KB)


KNX air volumetric flow controller (LMV-D3-KNX, NMV-D3-KNX & LHV-D3-KNX)

  • Belimo KNX VAV DB V1.5 (zip - 118 KB)


KNX actuators (LR24A-KNX & NR24A-KNX)

  • Belimo KNX Actuator DB V1.4 (zip - 53 KB)

LonWorks (application programs and LNS plug-ins)

UK24LON

Important: UK24LON 3.2 V: Do not load to devices with 3.10 V or newer!

  • UK24LON Application V3.2 (zip - 193 KB)


Important: UK24LON 3.11 V: Do not load to devices with 3.2 V or older!

  • UK24LON Application V3.11 (zip - 162 KB)

Programming unsuitable application versions can lead to total failure. It is essential to observe the information in the release notes.

___________________________________________________________________________________
 

LonWorks actuators (..ALON) with sensor interface

Application (default) with temperature controller

  • LON actuators - Application (standard) with temperature controller (zip - 30 KB)

contains:
mod_3_0.xif
mod_3_0.nxe
mod_3_0.apb
mod_3_0.xfb
Device resource files

Application (option) with CO2 controller 

  • LON actuators - Application (option) with CO₂ controller (zip - 30 KB)

contains:
mod_4_0.xif
mod_4_0.nxe
mod_4_0.apb
mod_4_0.xfb
Device resource files

Belimo plug-Ins 

  • LON actuators - Belimo plug-ins V1.0.0.4 (zip - 6.99 MB)

contains:
Damper actuator plug-in
Sensor plug-in
Controller plug-in
Release notes and documentation (de/en)
(Device resource files)

  • ___________________________________________________________________________________

BKN230-24LON

Important: BKN230-24LON V1.10: Do not load to devices with V1.0!
(produced from 2012)

  • BKN230-24LON application V1.10 (zip - 132 KB)


Important: BKN230-24LON 1.0 V: Do not load to devices with 1.10 V or newer!
(produced until 2011)

  • BKN230-24LON application V1.0 (zip - 132 KB)

Programming unsuitable application versions can lead to total failure. It is essential to observe the information in the release notes.

CAD / BIM

PARTcommunity CAD Portal

2D & 3D BIM Multi CAD

CADENAS is a leading software manufacturer in the areas of Strategic Parts Management and Parts Reduction (PARTsolutions) and Electronic CAD Product Catalogues (eCATALOGsolutions).

  • Belimo products on the PARTcommunity Portal from CADENAS
  • Plugin 3Dfindit: Versions Revit 2021 - Revit 2025 (zip - 404.75 MB)

MagiCAD Cloud BIM Library

3D DXF & RFA CAD

The MagiCAD Cloud offers TGA consulting engineers a comprehensive selection of qualitatively high-value BIM objects free of charge.

  • Belimo products in the MagiCAD Cloud Library

BIM plug-in for Autodesk Revit

3D data models with technical information from Autodesk Revit via the BIM plug-in

This plug-in allows you to select Belimo actuators, valves and sensors from one database and then add them to the building information modelling project with their technical data via drag & drop. All BIM users thus have access to all data in a structured and classified form in the Revit MEP format.

  • Plugin 3Dfindit: Versions Revit 2021 - Revit 2025 (zip - 404.75 MB)
  • Flyer – Efficient planning with BIM (pdf - 1.91 MB)
  • The BIM plug-in can only be successfully installed if the Autodesk Revit software is available on the computer.

  • Visit the Autodesk page
Sizing and selection

Valve slider

Valve sizing and selection made easy: Belimo online valve slider

  • Valve slider

Sizing and selection tools

  • Valve sizing and selection
  • Actuator sizing and selection
  • Sensors / meters selection
  • MP-Bus cable length calculator (zip - 694 KB)
Firmware

Thermal Energy Meters (TEM)

Here you find the latest firmware updates for Thermal Energy Meters (TEM).

Latest update: 25.04.2024 

  • Thermal Energy Meter - Update - 4.2 (zip - 81.96 MB)
  • Thermal Energy Meter - Release notes - 4.2 (pdf - 316 KB)

Belimo Energy Valve™ V4 (2022)

Here you find the latest firmware updates for the Belimo Energy Valve™.

Latest update: 16.04.2025

  • Belimo Energy Valve™ - Update - 4.2.2 5.21.8 (zip - 83.86 MB)
  • Belimo Energy Valve™ – Release notes - 4.2.2 (pdf - 595 KB)

Belimo Energy Valve™ V3

Here you find the latest firmware updates for the Belimo Energy Valve™.

Latest update: 08.09.2021

  • EnergyValve Update-B2 EV3.2.2 3.17.3 (zip - 60.71 MB)
  • EnergyValve release notes 3.2.2 (pdf - 106 KB)

UK24BAC

Here you find the latest firmware updates for the UK24BAC.

Latest update: 14.12.2022

The gateway firmware can be updated via a USB connection.

  • UK24BAC Firmware V1.12 (zip - 8.39 MB)
  • Operating manual - UK24BAC Firmware Upgrade (pdf - 437 KB)

Service Tool ZTH EU

Here you find the latest firmware updates for the ZTH EU.

Latest update: 05.08.2020

The ZTH EU service tool simplifies diagnosis, operational checking and setting for HVAC performance devices. Connected directly to a parametrisable or communicative actuator from Belimo, current values can be read on-site and reset immediately.

  • Download Tool - ZTH EU - Firmware Upgrade (zip - 2.44 MB)
  • Operating manual - ZTH EU Firmware Upgrade (pdf - 304 KB)


When using the ZTH EU as an interface for the PC-Tool (MFT-P), the corresponding USB driver is installed when the PC-Tool software is installed. The driver can also be downloaded here and installed separately.

  • ZTH EU - USB MP driver (zip - 2.17 MB)

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes Imprint
+2 0100 677 06 06
Subscribe to newsletter
BELIMO Egypt, 3 Omar Ibn Abd El Aziz Street, First 6th of October, Giza Governorate 3234126 (Egypt)