• Building owners
    • HVAC professionals
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
    • Building owners
    • HVAC professionals
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
Air handling units
(AHUs)

  1. Home

Air handling units (AHUs)

Outstanding indoor air quality is the prerequisite for our daily well-being and health.

The AHU is the centrepiece of mechanical ventilation. It assumes essential functions such as

  • Conveyance of suitable quantities of fresh outdoor air
  • Filtering of harmful substances and particles from outdoor air
  • Conditioning of the supply air with respect to temperature and humidity
  • More on the 7 Essentials of Healthy Indoor Air
  • Application overview
  • Functions and field devices
  • Live experience
Application overview

Energy-efficient solutions are also required in technical building services to achieve the climate targets set by the European Commission regarding the reduction of carbon emissions (European Green Deal). Efficient operation of AHUs contributes significantly to these set goals.

Learn about why AHUs are the energy-efficient backbone for our comfort and health:
 

Health, comfort and energy efficiency

Air handling units (AHUs)

The following documentation is dedicated to the application of AHUs and aims to explain it in a simple and holistic way and thus to communicate application knowledge. In this documentation, the design and functions of an AHU are explained and the benefits and disadvantages of different design strategies are discussed. Special reference is made to the use and arrangement of field devices.

 

Table of contents

  1. Introduction
     
  2. Basics of air conditioning
    → Comfort and health
    → Air-conditioning processes
     
  3. AHUs and components
    → System types and structural shapes
    → Components
     
  4. Building automation
    → Levels of a building automation system
    → Building automation with focus on AHUs
     
  5. Control of AHUs
    → Overview of control devices and functionality
    → Control and regulation of an AHU

 

Download Links

  • Application book – Air handling units (AHUs) (pdf - 9.41 MB)
  • Belimo Solutions for Air Handling Unit Applications (Application-specific product information) (pdf - 6.5 MB)

 


Example from Chapter 5 with respect to the control of AHUs
 

Fields of application

The requirements for an AHU depend on the application for which the device is needed. The following applications can be distinguished based on their properties (non-exhaustive list):

Offices, schools and meeting rooms

 

Discharge of air pollution caused by people and partly by internal heat loads. Supply of conditioned replacement air.

Airports and exhibition halls

 

High volumetric flow rates for discharge of heat loads.

Museums and art galleries

 

Constant room conditions --> small temperature and humidity ranges for protection against premature aging.

Data centres

 

Reduction of cooling loads with minimum outdoor air and maximum recirculated air. Use of adiabatic cooling with highly efficient energy recovery. Concepts using free cooling possible.

Swimming bath

 

Reduction of air humidity for increased comfort and protection against moisture damage.

Shipping

 

Supply of fresh air to increase comfort and reduce humidity to protect against moisture damage. Systems must be corrosion-resistant.

Hospital and laboratory

 

Constant temperature and humidity values. Low fine dust concentration. Systems must meet the highest hygienic standards.

Pharmaceutical and chemical industry

 

Defined clean room conditions with partly high demands on room air temperature and humidity.

General industry with higher demands

 

Defined climatic conditions for constant production quality without interrupting operations.

We would be happy to advise you personally
Functions and field devices

Field devices such as damper actuators, combination valves/actuators, and sensors are required to control and regulate an AHU's various functions.

Learn about the interactions of field devices and functions and discover more detailed information on these subjects:

We would be happy to advise you personally
Live experience


Experience the functions of the AHU live in close interaction with all of the field devices in our AHU Lab in the Belimo Experience Center at our Großröhrsdorf site in Germany.

The AHU Lab offers the following highlights:

  • Holistic system with 3 AHUs and 3 room zones
  • Possibility of simulating outdoor air conditions (-5°C to 35°C) and room load conditions
  • Predefined application cases for demonstrating important system functions
  • Visualisation of the system conditions and characteristic values on an 85" monitor
  • Opportunities for training courses, demonstrations, and testing
     

System schematics (click picture to enlarge)

  • Learn more about the Belimo Experience Center in Großröhrsdorf (Germany)
We would be happy to advise you personally

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes Imprint
+2 0100 677 06 06
Subscribe to newsletter
BELIMO Egypt, 3 Omar Ibn Abd El Aziz Street, First 6th of October, Giza Governorate 3234126 (Egypt)