2. Actuators
  3. Fire Damper Actuators

BFL24



Learn more
Back to product category
BFL24

BFL24

Fire damper actuator, 4 Nm, AC/DC 24 V, Open/close, 60 s, 2x SPDT, IP54, Cable

Only available through manufacturers of fire dampers
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
  • Product videos
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
ZA10-B

ZA10-B

Form fit insert 12/10 mm for BFL

Add to Project List
Please contact your local Sales Representative for ordering.
ZA10-B.1

ZA10-B.1

Form fit insert 12/10 mm for BFL
Multipack 50 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZA11-B

ZA11-B

Form fit insert 12/11 mm for BFL, BFN

Add to Project List
Please contact your local Sales Representative for ordering.
ZA11-B.1

ZA11-B.1

Form fit insert 12/11 mm for BFL, BFN
Multipack 50 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZA12ON-B.1

ZA12ON-B.1

Form fit insert 12/10 mm without cams for BFL, BFN
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZA8-B

ZA8-B

Form fit insert 12/8 mm for BFL

Add to Project List
Please contact your local Sales Representative for ordering.
ZA8-B.1

ZA8-B.1

Form fit insert 12/8 mm for BFL
Multipack 50 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZKN1-B

ZKN1-B

Hand crank, 40 mm, for BFL, BFN, BFA, BEN, BEE

Add to Project List
Please contact your local Sales Representative for ordering.
ZKN1-B.1

ZKN1-B.1

Hand crank, 40 mm, for BFL, BFN, BFA, BEN, BEE
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZKN2-B

ZKN2-B

Hand crank, 63 mm, for BFL, BFN, BFA, BEN, BEE

Add to Project List
Please contact your local Sales Representative for ordering.
ZKN2-B.1

ZKN2-B.1

Hand crank, 63 mm, for BFL, BFN, BFA, BEN, BEE
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZSD-B.1

ZSD-B.1

Protective bag with wire
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZSN-B

ZSN-B

Bracket for SN2-C7 for BFL, BFN, BFA, BEN, BEE

Add to Project List
Please contact your local Sales Representative for ordering.
ZZN12-B

ZZN12-B

Pointer 12x12 mm for BFL, BFN, BEN, BEE

Add to Project List
Please contact your local Sales Representative for ordering.
ZZN12-B.1

ZZN12-B.1

Pointer 12x12 mm for BFL, BFN, BEN, BEE
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

BAT72

BAT72

Thermoelectric tripping device with test button, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 65 mm

Add to Project List
Please contact your local Sales Representative for ordering.
BAT72/9

BAT72/9

Thermoelectric tripping device with test button, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 90 mm

Add to Project List
Please contact your local Sales Representative for ordering.
SN2-C7

SN2-C7

Auxiliary switch 2x SPDT

Add to Project List
Please contact your local Sales Representative for ordering.
SN2-C7/300

SN2-C7/300

Auxiliary switch 2x SPDT cable length 3 m

Add to Project List
Please contact your local Sales Representative for ordering.
SN2-C7/500

SN2-C7/500

Auxiliary switch 2x SPDT cable length 5 m

Add to Project List
Please contact your local Sales Representative for ordering.
ZST-BS

ZST-BS

Cable set with plug 0.5 m for communication and power supply unit

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Fire damper actuators BFL and BFN

In the field of fire protection you can rely on our fire damper actuators with Safety Position Lock™. This patented solution holds the fire dampers reliable in the safety position in the event of fire, and is integrated as standard.
 

Play now Share via email

Advantages of motorised fire dampers

Advantages of motorised against mechanical fire dampers.

 

Play now Share via email

Fire protection scenarios

1. Fire dampers not motorised vs. motorised
2. Periodical automates functionality tests
3. Overnight shutdown & sealing of fire compartments
4. Smoke spread in outside air systems

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2 W
Power consumption (holding)
0.7 W
Power Consumption For Wire Sizing
2.8 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable 1 m, 2x 0.75 mm², FRNC (halogen-free)
Connection Auxilary Switch
Cable 1 m, 6x 0.75 mm², FRNC (halogen-free)
Torque
4 Nm
Control type
Open/close
Direction Of Motion Motor
selectable by mounting L/R
Manual override
With position stop
Angle of rotation
95°
Running time (motor)
<60 s / 90°
Running time (fail-safe)
20 s
Mechanical interface
Form fit 12x12 mm, continuous hollow shaft
Protection category
IP54

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes Imprint
+2 0100 677 06 06
Subscribe to newsletter
BELIMO Egypt, 3 Omar Ibn Abd El Aziz Street, First 6th of October, Giza Governorate 3234126 (Egypt)