Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 1.5 W
- Power Consumption For Wire Sizing
- 2.6 VA
- Connection Supply Control
- Cables not included in scope of delivery; use Belimo cables Z-C24X4.. only
- Control type
- Communicative
- Protection category
- IP54
- Pattern
- 2-way
- Fluid
- CFC, HFC, HFO, R290
- Fluid temperature
- -20...70°C [-4...158°F]
- Fluid temperature note
- with ZCQ-E 70...120°C [158...248°F]
- Pipe connection
- Internal soldering sleeve ODF