3. Βαλβίδες έδρας

H513B



Learn more
Back to product category
H513B

H513B

Globe valve, 3-way, DN 15, External thread, G 1 1/8", PN 16, ps 1600 kPa, Kvs 1.6 m³/h, Fluid temperature -10...120°C [14...248°F]
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
  • Actuator selection
  • Downloads
  • Accessories
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for H513B
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    ZH4515

    ZH4515

    Pipe connector for globe valve with external thread DN 15 Rp 1/2"

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZH515

    ZH515

    Blanking connection for globe valve with external thread DN 15
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
    3-way
    Kvs
    1.6 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...120°C [14...248°F]
    Fluid temperature note
    At a fluid temperature of -10...2°C, a stem heater is needed.
    Flow characteristic {Tools}
    A – AB: equal percentage; B – AB: linear
    Leakage rate {Tools}
    A – AB: max. 0.05% of the Kvs value; B – AB: max. 1% of the Kvs value
    Pipe connection
    External thread