NRF24A-SZ-O



Learn more
Back to product category
NRF24A-SZ-O

NRF24A-SZ-O

Rotary actuator fail-safe NO, 10 Nm, AC/DC 24 V, 0.5...10 V, 90 s, IP54
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
3.5 W
Power consumption (holding)
2.5 W
Power Consumption For Wire Sizing
6 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Control type
DC 0.5...10 V