3. Εξαρτήματα

SKM230-T-B12.1



Back to product category
SKM230-T-B12.1

SKM230-T-B12.1

Power module for CM..K.. rotary actuator, AC 230 V, Open/close, IP40, Terminals
Multipack 10 pcs.
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
AC 230 V
Power consumption (running)
16 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
24 VA
Protection category
IP40