2. Κινητήρες

Κινητήρες για σκληρές περιβαλλοντολογικές συνθήκες

Οι κινητήρες Belimo IP66/67 NEMA 4X είναι ειδικά κατάλληλοι για χρήση σε εφαρμογές εξωτερικού χώρου και είναι προστατευμένοι από ακτινοβολία UV, βροχή/χιόνι, ακαθαρσίες, σκόνη, υγρασία αέρα.

Learn more
Filter by
Sort by:  Relevance
Fail-safe function
Torque
Voltage AC/DC
Control type
Running time
Running time (fail-safe)
Auxiliary switches
Electrical connection
Clear
40 Results found
  • 1
  • 2
Sort by:  Relevance
  • Relevance
  • Name (Ascending)
  • Name (Descending)
  • Price (Ascending)
  • Price (Descending)
GM24G-SR-T

GM24G-SR-T

Rotary actuator, 40 Nm, AC/DC 24 V, 2...10 V, 150 s, IP66/67, Terminals

Add to Project List
Please contact your local Sales Representative for ordering.
GM24G-T

GM24G-T

Rotary actuator, 40 Nm, AC/DC 24 V, Open/close, 150 s, IP66/67, Terminals

Add to Project List
Please contact your local Sales Representative for ordering.
NF24G-MP-L

NF24G-MP-L

Rotary actuator fail-safe, 10 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (40...150 s), IP66/67

Add to Project List
Please contact your local Sales Representative for ordering.
NF24G-SR-L

NF24G-SR-L

Rotary actuator fail-safe, 10 Nm, AC/DC 24 V, 2...10 V, 150 s, IP66/67

Add to Project List
Please contact your local Sales Representative for ordering.
NF24G-SR-S2-L

NF24G-SR-S2-L

Rotary actuator fail-safe, 10 Nm, AC/DC 24 V, 2...10 V, 150 s, 2x SPDT, IP66/67

Add to Project List
Please contact your local Sales Representative for ordering.
NFG-L

NFG-L

Rotary actuator fail-safe, 10 Nm, AC 24...240 V / DC 24...125 V, Open/close, 75 s, IP66/67

Add to Project List
Please contact your local Sales Representative for ordering.
NFG-S2-L

NFG-S2-L

Rotary actuator fail-safe, 10 Nm, AC 24...240 V / DC 24...125 V, Open/close, 75 s, 2x SPDT, IP66/67

Add to Project List
Please contact your local Sales Representative for ordering.
NKQ24P-1

NKQ24P-1

Rotary actuator (RobustLine) fail-safe, 6 Nm, AC/DC 24 V, Open/close, 4 s, IP66/67

Add to Project List
Please contact your local Sales Representative for ordering.
NKQ24P-SR

NKQ24P-SR

Rotary actuator (RobustLine) fail-safe, 6 Nm, AC/DC 24 V, 2...10 V, 4 s, IP66/67

Add to Project List
Please contact your local Sales Representative for ordering.
SF24G-MP-L

SF24G-MP-L

Rotary actuator fail-safe, 20 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (70...220 s), IP66/67

Add to Project List
Please contact your local Sales Representative for ordering.
SF24G-SR-L

SF24G-SR-L

Rotary actuator fail-safe, 20 Nm, AC/DC 24 V, 2...10 V, 150 s, IP66/67

Add to Project List
Please contact your local Sales Representative for ordering.
SF24G-SR-S2-L

SF24G-SR-S2-L

Rotary actuator fail-safe, 20 Nm, AC/DC 24 V, 2...10 V, 150 s, 2x SPDT, IP66/67

Add to Project List
Please contact your local Sales Representative for ordering.
SFG-L

SFG-L

Rotary actuator fail-safe, 20 Nm, AC 24...240 V / DC 24...125 V, Open/close, 75 s, IP66/67

Add to Project List
Please contact your local Sales Representative for ordering.
SFG-S2-L

SFG-S2-L

Rotary actuator fail-safe, 20 Nm, AC 24...240 V / DC 24...125 V, Open/close, 75 s, 2x SPDT, IP66/67

Add to Project List
Please contact your local Sales Representative for ordering.
SMQ24G

SMQ24G

Rotary actuator, 16 Nm, AC/DC 24 V, Open/close, 7 s, IP66/67

Add to Project List
Please contact your local Sales Representative for ordering.
SMQ24G-MF

SMQ24G-MF

Rotary actuator, 16 Nm, AC/DC 24 V, MFT, 2...10 V, 7 s (7...35 s), IP66/67

Add to Project List
Please contact your local Sales Representative for ordering.
SMQ24G-SR

SMQ24G-SR

Rotary actuator, 16 Nm, AC/DC 24 V, 2...10 V, 7 s, IP66/67

Add to Project List
Please contact your local Sales Representative for ordering.
PKCA-BAC-S2-T

PKCA-BAC-S2-T

Rotary actuator fail-safe, 160 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 35 s (30...120 s), 2x SPDT, IP66/67, Terminals

Add to Project List
Please contact your local Sales Representative for ordering.
PMCA-BAC-S2-T

PMCA-BAC-S2-T

Rotary actuator, 160 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 35 s (30...120 s), 2x SPDT, IP66/67, Terminals

Add to Project List
Please contact your local Sales Representative for ordering.
PMCA-S2-T

PMCA-S2-T

Rotary actuator, 160 Nm, AC 24...240 V / DC 24...125 V, Open/close, 3-point, 35 s, 2x SPDT, IP66/67, Terminals

Add to Project List
Please contact your local Sales Representative for ordering.
  • 1
  • 2