3. Κινητήρες διαφραγμάτων πυρασφάλειας

BF24-SR



Learn more
Back to product category
BF24-SR

BF24-SR

Fire damper actuator, 18 Nm, AC/DC 24 V, 2...10 V, 120 s, 2x SPDT, IP54, Cable

Only available through manufacturers of fire dampers
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
ZK-BF

ZK-BF

Adapter for form fit with clamp for round shaft 10...20 mm / square 10...16 mm for BF, BLF

Add to Project List
Please contact your local Sales Representative for ordering.
ZK1-B

ZK1-B

Hand crank, 40 mm, for BLF, BF, BLE, BE

Add to Project List
Please contact your local Sales Representative for ordering.
ZK1-B.1

ZK1-B.1

Hand crank, 40 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-B

ZK2-B

Hand crank, 70 mm, for BLF, BF, BLE, BE

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-B.1

ZK2-B.1

Hand crank, 70 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZSD-B.1

ZSD-B.1

Protective bag with wire
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZSN-BF

ZSN-BF

Bracket for SN2-C7 for BF

Add to Project List
Please contact your local Sales Representative for ordering.
ZZ12-B

ZZ12-B

Pointer 12x12 mm for BLF, BF, BFA, BLE

Add to Project List
Please contact your local Sales Representative for ordering.
ZZ12-B.1

ZZ12-B.1

Pointer 12x12 mm for BLF, BF, BFA, BLE
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

BAT72

BAT72

Thermoelectric tripping device with test button, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 65 mm

Add to Project List
Please contact your local Sales Representative for ordering.
BAT72/9

BAT72/9

Thermoelectric tripping device with test button, Duct inside temperature 72°C (colour black), Duct outside temperature 72°C, Probe length 90 mm

Add to Project List
Please contact your local Sales Representative for ordering.
SN2-C7

SN2-C7

Auxiliary switch 2x SPDT

Add to Project List
Please contact your local Sales Representative for ordering.
SN2-C7/300

SN2-C7/300

Auxiliary switch 2x SPDT cable length 3 m

Add to Project List
Please contact your local Sales Representative for ordering.
SN2-C7/500

SN2-C7/500

Auxiliary switch 2x SPDT cable length 5 m

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Advantages of motorised fire dampers

Advantages of motorised against mechanical fire dampers.

 

Play now Share via email

Fire protection scenarios

1. Fire dampers not motorised vs. motorised
2. Periodical automates functionality tests
3. Overnight shutdown & sealing of fire compartments
4. Smoke spread in outside air systems

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
7 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
10 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable 1 m, 4x 0.75 mm², FRNC (halogen-free)
Connection Auxilary Switch
Cable 1 m, 6x 0.75 mm², FRNC (halogen-free)
Torque
18 Nm
Control type
DC 2...10 V
Direction Of Motion Motor
selectable by mounting L/R
Manual override
With position stop
Angle of rotation
95°
Running time (motor)
<120 s / 90°
Running time (fail-safe)
16 s
Mechanical interface
Form fit 12x12 mm, non-continuous hollow shaft