3. Κινητήρες χωρίς λειτουργία εκτάκτου ανάγκης

LM24A-SR-F



Learn more
Back to product category
LM24A-SR-F

LM24A-SR-F

Rotary actuator, 5 Nm, AC/DC 24 V, 2...10 V, 150 s, Form fit 8x8 mm, IP54
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
AV6-20

AV6-20

Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm

Add to Project List
Please contact your local Sales Representative for ordering.
K5A

K5A

Shaft clamp, for damper shafts L 13...30 mm, clamping range ø8..12 mm [3/8...1/2"], incl. anti-rotation mechanism 180 mm and 2 screws

Add to Project List
Please contact your local Sales Representative for ordering.
Z-ARS180

Z-ARS180

Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-PI

Z-PI

Position indicator, for LM..A, NM..A, SM..A, GM..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZF10-LMA

ZF10-LMA

Form fit insert, 10x10 mm, for LM..A, TM..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZF12-LMA

ZF12-LMA

Form fit insert, 12x12 mm, for LM..A, TM..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZF8-LMA

ZF8-LMA

Form fit insert, 8x8 mm, for LM..A, TM..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZFRL10-LMA

ZFRL10-LMA

Form fit insert, 10x10 mm, for LM..A, TM..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZFRL12-LMA

ZFRL12-LMA

Form fit insert, 12x12 mm, for LM..A, TM..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZFRL8-LMA

ZFRL8-LMA

Form fit insert, 8x8 mm, for LM..A, TM..A
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

S1A

S1A

Auxiliary switch 1x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
S2A

S2A

Auxiliary switch 2x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P140A

P140A

Feedback potentiometer 140 Ω add-on

Add to Project List
Please contact your local Sales Representative for ordering.
CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

Add to Project List
Please contact your local Sales Representative for ordering.
SGA24

SGA24

Positioner for wall mounting

Add to Project List
Please contact your local Sales Representative for ordering.
SGE24

SGE24

Positioner for built-in mounting

Add to Project List
Please contact your local Sales Representative for ordering.
SGF24

SGF24

Positioner for front-panel mounting

Add to Project List
Please contact your local Sales Representative for ordering.
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
1 W
Power consumption (holding)
0.4 W
Power Consumption For Wire Sizing
2 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
5 Nm
Control type
DC 2...10 V
Direction Of Motion Motor
selectable with switch 0/1
Manual override
With push-button, can be locked
Angle of rotation
95°
Running time (motor)
150 s / 90°
Mechanical interface
Form fit 8x8 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-30...50°C [-22...122°F]