2. Κινητήρες
  3. Κινητήρες για σκληρές περιβαλλοντολογικές συνθήκες

NM230PSR



Learn more
Back to product category
NM230PSR

NM230PSR

Rotary actuator (RobustLine), 10 Nm, AC 100...240 V, 2...10 V, 150 s, IP66/67
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
AC 100...240 V
Power consumption (running)
3.5 W
Power consumption (holding)
1 W
Power Consumption For Wire Sizing
6.5 VA
Connection Supply
Cable 1 m, 2x 0.75 mm², halogen-free
Connection Control
Cable 1 m, 4x 0.75 mm², halogen-free
Torque
10 Nm
Control type
DC 2...10 V
Direction Of Motion Motor
selectable with switch 0/1
Manual override
With push-button, can be locked
Angle of rotation
95°
Running time (motor)
150 s / 90°
Mechanical interface
Universal shaft clamp 10...20 mm
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Ambient Temperature
-30...50°C [-22...122°F]