2. RetroFIT+
  3. Κινητήρες βαλβίδας ελέγχου

GR230A-R



Learn more
Back to product category
GR230A-R

GR230A-R

Rotary actuator (RetroFIT+), 40 Nm, AC 100...240 V, Open/close, 150 s, IP54, F05/F07
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
ZGF-14

ZGF-14

Form fit adapter flat head, 14xø18x33 mm (WxøxH), for GR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZGF-17

ZGF-17

Form fit adapter flat head, 17xø22x33 mm (WxøxH), for GR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZGV-14

ZGV-14

Form fit adapter square, 14x14x40 mm (LxWxH), for GR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZGV-16

ZGV-16

Form fit adapter square, 16x16x40 mm (LxWxH), for GR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZGV-17

ZGV-17

Form fit adapter square, 17x17x20 mm (LxWxH), for GR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZGV-19

ZGV-19

Form fit adapter square, 19x19x40 mm (LxWxH), for GR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZGI-001

ZGI-001

Reducer for form fit adapter ZGV-19 14x14x20 mm (LxWxH)

Add to Project List
Please contact your local Sales Representative for ordering.
ZGI-002

ZGI-002

Reducer for form fit adapter ZGV-16 11x11x20 mm (LxWxH)

Add to Project List
Please contact your local Sales Representative for ordering.
ZGI-003

ZGI-003

Reducer for form fit adapter ZGV-19 14x14x35 mm (LxWxH)

Add to Project List
Please contact your local Sales Representative for ordering.
ZGI-004

ZGI-004

Reducer for form fit adapter ZGV-16 11x11x35 mm (LxWxH)

Add to Project List
Please contact your local Sales Representative for ordering.
ZGI-009

ZGI-009

Reducer for form fit adapter ZGV-19 11xø17x15 mm (WxøxH)

Add to Project List
Please contact your local Sales Representative for ordering.
ZGI-010

ZGI-010

Reducer for form fit adapter ZGV-19 10xø17x15 mm (WxøxH)

Add to Project List
Please contact your local Sales Representative for ordering.
ZGI-012

ZGI-012

Reducer for form fit adapter ZGV-19 12x12x35 mm (LxWxH)

Add to Project List
Please contact your local Sales Representative for ordering.
ZGI-013

ZGI-013

Reducer for form fit adapter ZGV-16 10x10x15 mm (LxWxH)

Add to Project List
Please contact your local Sales Representative for ordering.
ZGI-014

ZGI-014

Reducer for form fit adapter ZGV-19 8xø17x15 mm (WxøxH)

Add to Project List
Please contact your local Sales Representative for ordering.
ZGI-015

ZGI-015

Reducer for form fit adapter ZGV-19 9xø17x15 mm (WxøxH)

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

S1A

S1A

Auxiliary switch 1x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
S2A

S2A

Auxiliary switch 2x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P140A

P140A

Feedback potentiometer 140 Ω add-on

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
5 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
9 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Torque
40 Nm
Control type
Open/close
Manual override
With push-button, can be locked
Running time (motor)
150 s / 90°