2. Κινητήρες
  3. Εξαρτήματα

BKNE230-24



Back to product category
BKNE230-24

BKNE230-24

Communication and power supply unit for smoke control dampers actuators 24 V with connector
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
AC 230 V
Power consumption (running)
10 W
Power Consumption For Wire Sizing
19 VA
Connection Supply
Cable 1 m, 2 x 0.75 mm² / halogen-free
Connection Plug
  • Actuator supply: 3-pole plug
  • Auxiliary switch: plug 6-pole
Protection category
IP40
Ambient Temperature