BE230
Smoke control damper actuator, 40 Nm, AC 230 V, Open/close, 60 s, 2x SPDT, Form fit 14x14 mm, IP54, Cable
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Downloads
Accessories
Mechanical accessory
ZK1-B
Hand crank, 40 mm, for BLF, BF, BLE, BE
ZK1-B.1
Hand crank, 40 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.
ZK2-B
Hand crank, 70 mm, for BLF, BF, BLE, BE
ZK2-B.1
Hand crank, 70 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.
ZSD-B.1
Protective bag with wire
Multipack 100 pcs.
Product videos
Smoke development with and without mechanical smoke control
Mechanical smoke extraction systems with motorised smoke control dampers ensure that escape and rescue routes are kept free of smoke as long as possible.
Smoke spreading is effectively prevented to neighbouring zones and incoming fresh air delays flashover.
Details
Specifications
- Voltage AC/DC
- AC 230 V
- Power consumption (running)
- 8 W
- Power consumption (holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 15 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm², halogen-free
- Connection Auxilary Switch
- Cable 1 m, 6x 0.75 mm², halogen-free
- Torque
- 40 Nm
- Control type
- Open/close
- Direction Of Motion Motor
- selectable by mounting L/R
- Manual override
- With hand crank
- Angle of rotation
- 100°
- Running time (motor)
- <60 s / 90°
- Mechanical interface
- Form fit 14x14 mm, continuous hollow shaft
- Protection category
- IP54
- Ambient Temperature
- -30...50°C [-22...122°F]