3. Βαλβίδες έδρας

H6040X25-S2/SVC24A-SR-TPC



Learn more
Back to product category
H6040X25-S2/SVC24A-SR-TPC

H6040X25-S2/SVC24A-SR-TPC

Globe valve, 2-way, DN 40, Flange, PN 25, ps 2500 kPa, Kvs 25 m³/h, Fluid temperature 5...150°C [41...302°F]
Globe valve actuator, 1500 N, AC/DC 24 V, 2...10 V, 35 s, Stroke 20 mm, IP54, Terminals with cable
Actuator supplied separately
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
ZNV-C

ZNV-C

Spare coupling

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

S2A-H

S2A-H
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
25 m³/h
Fluid
Water and steam (Δp/P1 <0.4), water with glycol up to max. 50% vol.
Fluid temperature
5...150°C [41...302°F]
Fluid temperature note
  • 120°C up to 2500 kPa
  • 150°C up to 2430 kPa
Close-off pressure
850 kPa
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Max. 0.05% of the Kvs value
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
4 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
6 VA
Connection Supply Control
Terminals with cable 1 m, 4x 0.75 mm², Terminal 4 mm²
Control type
DC 2...10 V