• Building owners
    • HVAC professionals
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
    • Product security
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
    • Building owners
    • HVAC professionals
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
    • Product security
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
  3. Belimo Energy Valve™

EV025R3+BAC



Learn more
Back to product category
EV025R3+BAC

EV025R3+BAC

Electr. 3-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, 2...10 V, DN 25, Internal and external thread, Rp 1"G 1 1/4", PN 25, ps 1600 kPa, V'nom 0.97 l/s, Fluid temperature -10...120°C [14...248°F], Glycol monitoring

For installation in pipes, we recommend the ZREV..F accessory (pipe connector).
For information on supplied parts and available accessories, see data sheet.
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
  • Product videos
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
MagiCAD Cloud

  • View now

Hydronic schemes

  • Download

System integration

Current documents

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Archive
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
Software / Apps
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
A-22PE-A03

A-22PE-A03

T-piece with thermowell, DN 25

Add to Project List
Please contact your local Sales Representative for ordering.
A-22PE-A08

A-22PE-A08

Thermowell Stainless steel, 80 mm, G 1/2", SW27

Add to Project List
Please contact your local Sales Representative for ordering.
A-22PEM-A04

A-22PEM-A04

Grommet for RJ connection module with clamp

Add to Project List
Please contact your local Sales Representative for ordering.
ZR-EXT-01

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

Add to Project List
Please contact your local Sales Representative for ordering.
ZR2325

ZR2325

Pipe connector for ball valve with internal thread, DN 25, Rp 1", R 1"

Add to Project List
Please contact your local Sales Representative for ordering.
ZREV25F

ZREV25F

Pipe connector for EPIV / Energy valve with external thread, DN 25, Rp 1", G 1 1/4"

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

Add to Project List
Please contact your local Sales Representative for ordering.

Gateways and field modules

G-22PEM-A01

G-22PEM-A01

Converter M-Bus

Add to Project List
Please contact your local Sales Representative for ordering.

Replacement sensor modules

R-22PE-0UE

R-22PE-0UE

Sensor module thermal energy meter DN 25

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Belimo Energy Valve™ - Reference: Bouygues Construction, Guyancourt, France

World's first: Building renovation to receive triple certification. 
Bouygues defined this triple certification as an objective of the project at the time of planning. Among other things, an innovative air conditioning system with variable refrigerant flow (VRF) was developed. The Belimo Energy Valve™ has a central role to play in the project.
 

Play now Share via email

The multifunctional Belimo Energy Valve™

Transparent energy monitoring with the Belimo Cloud.
• Quick and certain dimensioning as well as simple commissioning
• Energy-saving through automatic, permanent hydronic balancing
• Correct volume of water despite differential-pressure changes and partial loads
• Efficient operation ensured through the Delta-T Management

Play now Share via email

Belimo Energy Valve™ - Reference: Citizen Plaza, Nashville, USA

Low Delta-T syndrome is a common and costly problem in many large facilities worldwide. This was the case for JJL, commercial real estate agency for the Tennessee state office buildings until the installation of the Belimo Energy Valve™.

Play now Share via email

Belimo Energy Valve™ - Reference: Lenzerheide Bergbahnen, Switzerland

Access to the building data from anywhere and the transparency of the ventilation and heating systems are essential for the Lenzerheide Bergbahnen situated in the leading winter Alpine sports region and Switzerland's number one bike destination.

Play now Share via email

Belimo Energy Valve™ - Reference: District Hospital Ludmillenstift, Meppen, Germany

Years of expansion at the Ludmillenstift Hospital resulted in an HVAC system that just could not cope. The introduction of Belimo Energy Valves™ significantly reduced the water flow rate of the heating network, resulting in smart, transparent, and energy-efficient load-dependent heating and cooling systems – while improving comfort and keeping energy consumption stable.

Play now Share via email

Belimo Energy Valve™ 4 - Product Features

Integrated Thermal Energy Management and Billing made easier than ever with the Belimo Energy Valve™ 4.0.

Play now Share via email

Belimo Energy Valve™ - Reference: Merck Serono, France

Experience from Belimo Energy Valve™ on a pharmaceutical production site.
Reliability of production and reduction of chilled water consumption, objectives achieved.
It is possible to reconcile CAPEX and OPEX.

Play now Share via email

Belimo Energy Valve™ - Reference: University of Bremen, Germany

Due to the strong growth of hydraulic networks, the operating states are becoming increasingly unclear. The Belimo Energy Valve™ was developed to counteract this. It combines the functionality of conventional differential pressure controller, heat meters and control valves in one device. In addition, commissioning, configuration, diagnostics and monitoring can be completed quickly using the Belimo Assistant App.

Play now Share via email
Details

Specifications

Valve specifications

Pattern
3-way
V'nom [l/s]
0.97
Flow rate adjustable
25...100% of V'nom
Fluid
Water, water with glycol up to max. 60% vol.
Fluid temperature
-10...120°C [14...248°F]
Fluid temperature note
At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
Differential pressure
∆pmax 350 kPa
Close-off pressure
1400 kPa
Differential pressure note
200 kPa for low-noise operation
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Air-bubble tight, leakage rate A
Pipe connection
Internal and external thread

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
4 W
Power consumption (holding)
3.7 W
Power Consumption For Wire Sizing
6.5 VA
Connection Supply Control
Cable 1 m, 6x 0.75 mm²
Connection Ethernet
RJ45 socket
Control type
  • BACnet/IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analogue)
  • Cloud
Protection category
IP40

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+966 11 277 6333
Subscribe to newsletter
BELIMO Saudi Arabia, 3742 Al Thumamah Rd, 6493 Al Yasmeen District, Riyadh 13322 (Saudi Arabia)