3. Energy Valve

EV500SU-495+GKRX24-EV



Learn More
Back to product category
EV500SU-495+GKRX24-EV

EV500SU-495+GKRX24-EV

Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™ fail-safe, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 5" [125], Flange, ANSI Class 125, V'nom 495 GPM, 14...250°F [-10...120°C]

When an Energy Valve is used to provide liquid cooling in a Data Center, please contact the Data Center Team at Belimo to ensure the valve is properly configured for the application that is being used at the site - contact us.

List Price
$30,543.00
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
  • Product Videos
  • Accessories
Options
Configured Total
$30,543.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
125
Pattern
2-way
Flow
495
Fluid
Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
Fluid temperature
14...250°F [-10...120°C]
Differential pressure
∆p 5...50 psi
Body Pressure Rating
ANSI Class 125, standard class B
End Fitting
Flange
Trim
Stainless steel
Valve Size
5" [125]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
17 W
Power Consumption For Wire Sizing
29 VA
Control Type
  • BACnet/IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Cloud
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 1
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
Archive

  • Download

Software/Apps

  • Google Play Store
    Apple Store
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
Product Videos

Modeling and/or Estimating Energy Savings

Play Now Share via Email

Belimo Energy Valve™ - Reference: Bouygues Construction, Guyancourt, France

Play Now Share via Email

Belimo Energy Valve™ - Reference: Citizen Plaza, Nashville, USA

Play Now Share via Email

Belimo Energy Valve™ - Reference: Lenzerheide Bergbahnen, Switzerland

Play Now Share via Email

Belimo Energy Valve™ - Reference: District Hospital Ludmillenstift, Meppen, Germany

Play Now Share via Email

Belimo Energy Valve™ 4 - Product Features

Play Now Share via Email

Belimo Energy Valve™ - Reference: Merck Serono, France

Play Now Share via Email

Belimo Energy Valve™ - Reference: University of Bremen, Germany

Play Now Share via Email

Belimo Energy Valve™ - Reference: Embarcadero Center, CA

Play Now Share via Email

Belimo & Emerging Data Center Technologies - Single and Two-Phase Cold Plate Solutions

Play Now Share via Email

Data Center Cooling Solutions Webinar - Cold Plate Differential Pressure Control

Play Now Share via Email
Accessories

Mechanical accessory

ZS-EPIV-EV-150U

ZS-EPIV-EV-150U

Weather shield for Belimo Energy Valve™, 100...150, Ultrasonic models only

List Price: $2,251.00
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
Sensors accessory

EV-RT-100

EV-RT-100

Replacement temperature sensors, 10 m, for Belimo Energy Valve™
65...150

List Price: $1,097.00
Your Price: ...
Add to Project List
M24500-EV

M24500-EV

Replacement flow sensor for Belimo Energy Valve™, Ultrasonic 5" 125

List Price: $6,882.00