2. Senzori/merila
  3. Kanalni senzori (vazduh)

22DTM-11



Learn more
Back to product category
22DTM-11

22DTM-11

Duct Sensor CO₂ / Humidity / Temperature active, 0...5 V, 0...10 V, Probe length 180 mm, Probe diameter 19.5 mm

Parts included: mounting flange

Kataloška cena
576,00 €
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
A-22D-A06

A-22D-A06

Replacement filter sensor probe tip, wire mesh, Stainless steel

List price: 9,60 €
Vaša cena: ...
Add to Project List
A-22D-A10

A-22D-A10

Mounting plate L housing

List price: 9,40 €
Vaša cena: ...
Add to Project List

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

List price: 44,00 €
Vaša cena: ...
Add to Project List

Tools

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App, Smartphone app for easy commissioning, parametrising and maintenance, only works with Bluetooth dongle A-22G-A05, available in North America, European Union, EFTA States and UK

Available as a free download
A-22G-A05

A-22G-A05

Bluetooth dongle for Belimo Duct Sensor Assistant App, certified and available in North America, European Union, EFTA States and UK

List price: 213,00 €
Vaša cena: ...
Add to Project List
Product videos

How to install a 22DT.. sensor

Play now Share via email

Belimo Sensor Range

Play now Share via email

How-To: Installing duct IAQ sensors

Play now Share via email
Detalji

Specifikacije

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
  • CO₂
  • Temperature
  • Humidity
Output signal
  • 0...5 V
  • 0...10 V
Measuring range CO₂
  • Default setting: 0...2000 ppm
  • With A-22G-A05: 0...5000 ppm
Measuring range humidity
0...100% RH
Measuring range temperature
0...50°C [32...122°F]
Output Voltage [Range]
3 x 0...5 V, 0...10 V, min. resistance 10 kΩ
Output signal active note
Output 0...5/10 V with Jumper adjustable
Probe length
180 mm