2. Senzori/merila
  3. Cevni senzori (voda)

22PDP-189



Learn more
Back to product category
22PDP-189

22PDP-189

Liquid differential pressure sensor, 0...35 bar, 0...510 psi, active, 4...20 mA, 0...5 V, 0...10 V, LCD

ATTENTION: Take the static and dynamic pressure into account when making your selection! The installation instructions must be followed exactly. Please contact us for support.

Parts included: mounting plate, dowels, screws

Kataloška cena
897,00 €
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
A-22WP-A02

A-22WP-A02

Reduction adapter, G 1/4" (internal thread) to G 1/2" (external thread)

List price: 18,80 €
Vaša cena: ...
Add to Project List

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

List price: 44,00 €
Vaša cena: ...
Add to Project List
A-22PDP-A02

A-22PDP-A02

Cable extension 7 m [23 ft] for 22PDP-..

List price: 286,00 €
Vaša cena: ...
Add to Project List
Product videos

Installation water differential pressure sensor 22WDP vs. 22PDP

Play now Share via email

Belimo Sensor Range

Play now Share via email
Detalji

Specifikacije

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
Differential pressure
Output signal
  • 4...20 mA
  • 0...5 V
  • 0...10 V
Measuring range pressure
0...35 bar
Measuring range pressure
0...510 psi
Output Voltage [Range]
1 x 0...5 V, 0...10 V, min. resistance 10 kΩ
Output Current [Range]
1x 4...20 mA, max. resistance 500 Ω
Output signal active note
0...5/10 V or 4...20 mA output, selectable with switch
Display type
LCD