2. RetroFIT+
  3. Pokretači regulacionih ventila

NV24A-RE



Learn more
Back to product category
NV24A-RE

NV24A-RE

Globe valve actuator (retrofit), 1000 N, AC/DC 24 V, Open/close, 3-point, 150 s, Stroke 20 mm, IP54, Terminals

Kataloška cena
616,00 €
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
ZNV-203

ZNV-203

Spacer ring for LDM, stroke 20 mm

List price: 57,30 €
Vaša cena: ...
Add to Project List
ZNV-204

ZNV-204

Spacer ring for Sauter, stroke 20 mm

List price: 64,00 €
Vaša cena: ...
Add to Project List
ZNV-205

ZNV-205

Adapter kit Danfoss

List price: 23,50 €
Vaša cena: ...
Add to Project List
ZNV-207

ZNV-207

Stem Adapter for LV..-RE, NV..-RE, SV..-RE

List price: 73,00 €
Vaša cena: ...
Add to Project List
ZNV-C

ZNV-C

Spare coupling

List price: 20,00 €
Vaša cena: ...
Add to Project List

Electrical accessory

S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

List price: 152,00 €
Vaša cena: ...
Add to Project List
Product videos

How to install a globe valve actuator and RetroFIT linkage

Play now Share via email
Detalji

Specifikacije

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
1.5 W
Power consumption (holding)
0.5 W
Power Consumption For Wire Sizing
3 VA
Connection Supply Control
Terminals 4 mm² (cable ø4...10 mm)
Force
1000 N
Control type
  • Open/close
  • 3-point
Manual override
With push-button, can be locked
Stroke
20 mm
Running time (motor)
150 s / 20 mm