HT230-3-S
Rotary actuator for mixing valves, 10 Nm, AC 230 V, 3-tačkovno, 140 s, 1 x SPDT, IP40
- List price
- 240,00 €
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
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
MS-NRL
Mounting kit for Siemens/Landis&Stäfa mixing valves VCI/VBG/VBF
List price: 19,50 €
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC 230 V
- Power consumption (running)
- 3.5 W
- Power Consumption For Wire Sizing
- 3.5 VA
- Auxiliary switches
- 1 x SPDT
- Connection Supply Control
- Cable 1 m, 3 x 0.75 mm²
- Connection Auxilary Switch
- Cable 1 m, 3 x 0.75 mm²
- Torque
- 10 Nm
- Control type
- 3-point
- Direction Of Motion Motor
- clockwise rotation
- Manual override
- Temporary and permanent gear train disengagement with rotary knob on the housing
- Angle of rotation
- 90
- Running time (motor)
- 140 s / 90°
- Protection category
- IP40