SR24P-R
Rotary actuator (Retrofit), 20 Nm, AC/DC 24 V, Otv./zatv., 3-tačkovno, 90 s, IP66/67, F03/F04/F05
- List price
- 533,00 €
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessories
ZPF-08
Form fit adapter flat head, 8xØ17x57 mm (WxØxH), for SR..P..-R
ZPF-09
Form fit adapter flat head, 9xØ12x57 mm (WxØxH), for SR..P..-R
ZPF-10
Form fit adapter flat head, 10xØ17x57 mm (WxØxH), for SR..P..-R
ZPF-11
Form fit adapter flat head, 11xØ14x57 mm (WxØxH), for SR..P..-R
ZPF-14
Form fit adapter flat head, 14xØ18x57 mm (WxØxH), for SR..P..-R
ZPK-12
Form fit adapter wedge groove, Ø12x4x57 mm (ØxWxH), for SR..P..-R
ZPK-14
Form fit adapter wedge groove, Ø14x5x57 mm (ØxWxH), for SR..P..-R
ZPV-10
Form fit adapter square, 10x10x57 mm (LxWxH), for SR..P..-R
ZPV-11
Form fit adapter square, 11x11x57 mm (LxWxH), for SR..P..-R
ZPV-12
Form fit adapter square, 12x12x57 mm (LxWxH), for SR..P..-R
ZPV-14
Form fit adapter square, 14x14x57 mm (LxWxH), for SR..P..-R
Electrical accessories
Specifications
- Control type
-
- Open/close
- 3-point
- Degree of protection
- IP66/67
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Movement type
- Rotative
- Power consumption (holding)
- 0.2 W
- Power consumption (running)
- 2.5 W
- Protection category
- IP66/67
- Running time
- 80...99 s
- Running time (motor)
- 90 s / 90°
- Torque
- 20 Nm
- Voltage AC/DC
- AC/DC 24 V