2. Senzori/merila
  3. Kanalni senzori (vazduh)

01APS-10R



Learn more
Back to product category
01APS-10R

01APS-10R

Differential pressure switch, 20...300 Pa, Switch

Parts included: PVC tube 2 m, 2x pitot tubes (plastic), screws

Kataloška cena
38,70 €
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
A-22AP-A05.1

A-22AP-A05.1

Duct connector kit for 01APS-..
Multipack 50 pcs.

List price: 190,00 €
Vaša cena: ...
Add to Project List
A-22AP-A06

A-22AP-A06

Mounting bracket L form for 01APS-.., Metal

List price: 6,40 €
Vaša cena: ...
Add to Project List
A-22AP-A07

A-22AP-A07

Mounting bracket S form for 01APS-.., Metal

List price: 6,40 €
Vaša cena: ...
Add to Project List
A-22AP-A09.1

A-22AP-A09.1

Duct connector, L 80 mm, for 01APS-..
Multipack 90 pcs.

List price: 82,80 €
Vaša cena: ...
Add to Project List

Electrical accessory

A-22AP-A11.1

A-22AP-A11.1

Cable entry, M20x1.5, for 01APS-..
Multipack 10 pcs.

List price: 30,00 €
Vaša cena: ...
Add to Project List
Product videos

Belimo Sensor Range

Play now Share via email
Detalji

Specifikacije

Electrical connection
Terminals
Measured values
Differential pressure
Output signal
Switch
Measuring range pressure
20...300 Pa
Measuring range pressure
0.08...1.20 inch WC
Output signal pressure switch note
Contact current max. 1.0 A / AC 250 V