2. Senzori/merila
  3. Kanalni senzori (vazduh)

01DH-10N



Learn more
Back to product category
01DH-10N

01DH-10N

Humidistat switch, Switch, Auto reset, Probe length 156 mm, Probe diameter 30 mm

Kataloška cena
278,00 €
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
A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

List price: 44,00 €
Vaša cena: ...
Add to Project List
Product videos

Belimo Sensor Range

Play now Share via email
Detalji

Specifikacije

Electrical connection
Terminals
Measured values
Humidity
Output signal
Switch
Measuring range humidity
15...95% RH
Output signal humidity switch note
  • Changeover contact, potential-free
  • Max. switching current 5 (3) A @ AC 250 V
  • Max. switching current 300 mA @ DC 220 V
  • Min. switching current 100 mA @ AC/DC 24 V
Probe length
156 mm