2. Ventili
  3. Loptasti regulacioni ventili

R7040R16-B3/VNR24A-LP1



Learn more
Back to product category

R7040R16-B3/VNR24A-LP1

Characterised control valve, 3-way, DN 40, Flange, PN 6, ps 600 kPa, Kvs 16 m³/h, Fluid temperature -10...100°C [14...212°F]
Rotary actuator, 10 Nm, AC/DC 24 V, Cloud, BACnet/IP, Modbus TCP, 2...10 V, 90 s (45...170 s), IP40
Actuator supplied separately

Kataloška cena
1.642,00 €
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
Hydronic Schemes

  • Download

System Integration

Current Documents
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
ZR-EXT-01

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: 163,00 €
Vaša cena: ...
Add to Project List

Electrical accessory

Z-STRJ.1

Z-STRJ.1

Grommet for RJ connection module
Multipack 50 pcs.

List price: 410,00 €
Vaša cena: ...
Add to Project List
ZR24-2

ZR24-2

Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

List price: 129,00 €
Vaša cena: ...
Add to Project List

Tools

ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List price: 101,00 €
Vaša cena: ...
Add to Project List
Detalji

Specifikacije

Valve specifications

Pattern
3-way
kvs
16 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Flow temperature
-10...100°C [14...212°F]
Flow temperature note
  • At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
Close-off pressure
600 kPa
Differential pressure Δpmax
100 kPa
Flow characteristic {Tools}
A – AB: equal percentage; B – AB: Linear
Leakage rate {Tools}
A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, 1...2% of the Kvs value
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
4.5 W
Power consumption (holding)
1.2 W
Power Consumption For Wire Sizing
6.5 VA
Connection Supply Control
Cable 1 m, 6x 0.5 mm²
Connection Ethernet
RJ45 socket
Control type
  • BACnet/IP
  • Modbus TCP
  • Cloud
Protection category
IP40