2. Senzori/merila
  3. Kanalni senzori (vazduh)

22HTH-110X



Learn more
Back to product category
22HTH-110X

22HTH-110X

Contact sensor Humidity / Temperature active, 0...5 V, 0...10 V, Cable length 2 m

Parts included: mounting plate, syringe with thermal contact fluid, cable tie, dowels, screws

Kataloška cena
275,00 €
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
A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

List price: 44,00 €
Vaša cena: ...
Add to Project List
Product videos

How-To: Installing contact temperature sensors

Play now Share via email

Belimo Sensor Range

Play now Share via email
Detalji

Specifikacije

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
  • Temperature
  • Humidity
Output signal
  • 0...5 V
  • 0...10 V
Measuring range humidity
0...100% RH