• Product Documents
    • Software/Plug-Ins/Apps
    • Success Stories
    • Corporate
    • Images/Videos/Logos
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
    • Social Responsibility
    • Inclusion & Diversity
    • Belimo Holiday Schedule
    • Quality
    • Product Security

    Jobs & Careers

    • Life at Belimo
    • Jobs
    • Locations
    • Apprentices
    • Students
    • Hiring Philosophy
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
    Français
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
  • FR EN
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
    • Product Documents
    • Software/Plug-Ins/Apps
    • Success Stories
    • Corporate
    • Images/Videos/Logos
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
    • Social Responsibility
    • Inclusion & Diversity
    • Belimo Holiday Schedule
    • Quality
    • Product Security

    Jobs & Careers

    • Life at Belimo
    • Jobs
    • Locations
    • Apprentices
    • Students
    • Hiring Philosophy
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  3. Energy Valve

EV075+LRX-E C



Learn More
Back to product category
EV075+LRX-E C

EV075+LRX-E C

Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 3/4" [20], Internal thread, V'nom 11 GPM, 14...250°F [-10...120°C], NEMA 2, UL Enclosure Type 1

When an Energy Valve is used to provide liquid cooling in a Data Center, please contact the Data Center Team at Belimo to ensure the valve is properly configured for the application that is being used at the site - contact us.

Several accessories are necessary for installation in the pipe. Please include in your order!
See "Mechanical accessories"

Choosing the correct heat meter
Learn more

List Price
C$3,066.00
*Price subject to change based on options selected
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
  • Options
  • Details
  • Downloads
  • Product Videos
  • Accessories
Options
Configured Total
C$3,066.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Flow
11
Fluid
Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
Fluid temperature
14...250°F [-10...120°C]
Differential pressure
∆p 5...50 psi
Body Pressure Rating
360 psi
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.75" [20]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
4 W
Power Consumption For Wire Sizing
7 VA
Connection Ethernet
RJ45 socket
Control Type
  • BACnet/IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Cloud
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 1
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
Archive

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software/Apps

  • Google Play Store
    Apple Store
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
Product Videos

Belimo Energy Valve™ - Reference: Bouygues Construction, Guyancourt, France

Play Now Share via Email

Belimo Energy Valve™ - Reference: Citizen Plaza, Nashville, USA

Play Now Share via Email

Belimo Energy Valve™ - Reference: Lenzerheide Bergbahnen, Switzerland

Play Now Share via Email

Belimo Energy Valve™ - Reference: District Hospital Ludmillenstift, Meppen, Germany

Play Now Share via Email

Belimo Energy Valve™ 4 - Product Features

Play Now Share via Email

Belimo Energy Valve™ - Reference: Merck Serono, France

Play Now Share via Email

Belimo Energy Valve™ - Reference: University of Bremen, Germany

Play Now Share via Email

Data Center Cooling Solutions Webinar - Cold Plate Differential Pressure Control

Play Now Share via Email

Belimo & Emerging Data Center Technologies - Single and Two-Phase Cold Plate Solutions

Play Now Share via Email
Accessories

Mechanical accessory

A-22PEC-A01

A-22PEC-A01

Temperature sensor fitting for ball valve with internal thread, DN 1/2" [15], M10x1 for external direct immersion temperature sensor T1

List Price: C$94.00
Your Price: ...
Add to Project List
A-22PEC-A02

A-22PEC-A02

Temperature sensor fitting for ball valve with internal thread, DN 3/4" [20], M10x1 for external direct immersion temperature sensor T1

List Price: C$103.00
Your Price: ...
Add to Project List
A-22PEC-A03

A-22PEC-A03

Temperature sensor fitting for ball valve with internal thread, DN 1" [25], M10x1 for external direct immersion temperature sensor T1

List Price: C$362.00
Your Price: ...
Add to Project List
A-22PEC-A04

A-22PEC-A04

Temperature sensor fitting for ball valve with internal thread, DN 1 1/4" [32], M10x1 for external direct immersion temperature sensor T1

List Price: C$632.00
Your Price: ...
Add to Project List
A-22PEC-A05

A-22PEC-A05

Temperature sensor fitting for ball valve with internal thread, DN 1 1/2" [40], M10x1 for external direct immersion temperature sensor T1

List Price: C$807.00
Your Price: ...
Add to Project List
A-22PEC-A06

A-22PEC-A06

Temperature sensor fitting for ball valve with internal thread, DN 2" [50], M10x1 for external direct immersion temperature sensor T1

List Price: C$1,252.00
Your Price: ...
Add to Project List

Tools

LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List Price: C$635.00
Your Price: ...
Add to Project List

Sensors

22WDP-511

22WDP-511

Liquid differential pressure sensor, 0...1 bar, 0...15 psi, active, 0...10 V

List Price: C$1,673.00
Your Price: ...
Add to Project List
22WDP-512

22WDP-512

Liquid differential pressure sensor, 0...2.1 bar, 0...30 psi, active, 0...10 V

List Price: C$1,673.00
Your Price: ...
Add to Project List
22WDP-514

22WDP-514

Liquid differential pressure sensor, 0...3.4 bar, 0...50 psi, active, 0...10 V

List Price: C$1,673.00
Your Price: ...
Add to Project List
22WDP-515

22WDP-515

Liquid differential pressure sensor, 0...6.9 bar, 0...100 psi, active, 0...10 V

List Price: C$1,673.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved