- Configured Total
- C$4,694.00
EV150+NRX-E C
Configurable
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, DN 1 1/2" [40], Internal thread, V'nom 44 GPM, 14...250°F [-10...120°C], NEMA 2, UL Enclosure Type 1
When an Energy Valve is used to provide liquid cooling in a Data Center, please contact the Data Center Team at Belimo to ensure the valve is properly configured for the application that is being used at the site - contact us.
Several accessories are necessary for installation in the pipe. Please include in your order!
See "Mechanical accessories"
Choosing the correct heat meter
Learn more
- List Price
- C$4,694.00
- *Price subject to change based on options selected
Design Data : Design Data
- Options
- Details
- Downloads
- Product Videos
- Accessories
Specifications
Valve specifications
- Pattern
- 2-way
- Flow
- 44
- Fluid
- Chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
- Fluid temperature
- 14...250°F [-10...120°C]
- Differential pressure
- ∆p 5...50 psi
- Body Pressure Rating
- 360 psi
- End Fitting
- Internal thread
- Trim
- Stainless steel
- Valve Size
- 1.5" [40]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 5 W
- Power Consumption For Wire Sizing
- 8 VA
- Connection Ethernet
- RJ45 socket
- Control Type
-
- BACnet/IP
- BACnet MS/TP
- Modbus TCP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Cloud
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 1
Belimo Energy Valve™ - Reference: Bouygues Construction, Guyancourt, France
Belimo Energy Valve™ - Reference: Citizen Plaza, Nashville, USA
Belimo Energy Valve™ - Reference: Lenzerheide Bergbahnen, Switzerland
Belimo Energy Valve™ - Reference: District Hospital Ludmillenstift, Meppen, Germany
Belimo Energy Valve™ 4 - Product Features
Belimo Energy Valve™ - Reference: Merck Serono, France
Belimo Energy Valve™ - Reference: University of Bremen, Germany
Data Center Cooling Solutions Webinar - Cold Plate Differential Pressure Control
Belimo & Emerging Data Center Technologies - Single and Two-Phase Cold Plate Solutions
Mechanical accessory
A-22PEC-A01
Temperature sensor fitting for ball valve with internal thread, DN 1/2" [15], M10x1 for external direct immersion temperature sensor T1
A-22PEC-A02
Temperature sensor fitting for ball valve with internal thread, DN 3/4" [20], M10x1 for external direct immersion temperature sensor T1
A-22PEC-A03
Temperature sensor fitting for ball valve with internal thread, DN 1" [25], M10x1 for external direct immersion temperature sensor T1
A-22PEC-A04
Temperature sensor fitting for ball valve with internal thread, DN 1 1/4" [32], M10x1 for external direct immersion temperature sensor T1
A-22PEC-A05
Temperature sensor fitting for ball valve with internal thread, DN 1 1/2" [40], M10x1 for external direct immersion temperature sensor T1
A-22PEC-A06
Temperature sensor fitting for ball valve with internal thread, DN 2" [50], M10x1 for external direct immersion temperature sensor T1
Tools
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices
Sensors
22WDP-511
Liquid differential pressure sensor, 0...1 bar, 0...15 psi, active, 0...10 V
22WDP-512
Liquid differential pressure sensor, 0...2.1 bar, 0...30 psi, active, 0...10 V
22WDP-514
Liquid differential pressure sensor, 0...3.4 bar, 0...50 psi, active, 0...10 V
22WDP-515
Liquid differential pressure sensor, 0...6.9 bar, 0...100 psi, active, 0...10 V